Solid-State Relays, with Exchangeable Power Cartridge, G3PA

Caution
- The product images are representative images. Specifications, including shape and color, may vary for each model number.
Product Description
Power solid state relay G3PA power device cartridge
[Features]
· Ultra-small slim type with integrated radiator.
· Withstand voltage AC4,000V.
· Miniaturization due to optimal radiator design.
· In addition to screw mounting, DIN rail mounting is also possible.
· Close contacted mounting can be easily done at the connection terminal, and is even applicable in three-phase incapable models (there is no connection terminal in models G3PA-260B-VD, and G3PA-450B-VD-2).
· Even if the power element breaks, the cartridge format allows for it to be replaced.
· UL, CSA standards, EN standards (VDE certification) acquired.
· -VD (rating 200V) type received the rating for its strengthened insulation (VDE).
G32A-A Power Device Cartridge
| Name | Carry current | Load voltagerange | Model | Applicable SSR |
|---|---|---|---|---|
| Power Device Cartridge | 10 A | 19 to 264 VAC | G32A-A10-VD-X DC5-24 | G3PA-210B-VD DC5-24 G3PA-210B-VD-X DC5-24 |
| G32A-A10-VD DC5-24 | G3PA-210B-VD DC5-24 | |||
| G32A-A10L-VD DC5-24 | G3PA-210BL-VD DC5-24 | |||
| G32A-A10-VD AC24 | G3PA-210B-VD AC24 | |||
| 20 A | G32A-A20-VD-X DC5-24 | G3PA-220B-VD DC5-24 G3PA-220B-VD-X DC5-24 | ||
| G32A-A20-VD DC5-24 | G3PA-220B-VD DC5-24 | |||
| G32A-A20L-VD DC5-24 | G3PA-220BL-VD DC5-24 | |||
| G32A-A20-VD AC24 | G3PA-220B-VD AC24 | |||
| 40 A | G32A-A40-VD DC5-24 | G3PA-240B-VD DC5-24 | ||
| G32A-A40L-VD DC5-24 | G3PA-240BL-VD DC5-24 | |||
| G32A-A40-VD AC24 | G3PA-240B-VD AC24 | |||
| 60 A | G32A-A60-VD DC5-24 | G3PA-260B-VD DC5-24 | ||
| G32A-A60L-VD DC5-24 | G3PA-260BL-VD DC5-24 | |||
| G32A-A60-VD AC24 | G3PA-260B-VD AC24 | |||
| 20 A | 150 to 440 VAC | G32A-A420-VD DC12-24 | G3PA-420B-VD DC12-24 | |
| 30 A | G32A-A430-VD DC12-24 | G3PA-430B-VD DC12-24 | ||
| 20 A | 180 to 528 VAC | G32A-A420-VD-2 DC12-24 | G3PA-420B-VD-2 DC12-24 | |
| 30 A | G32A-A430-VD-2 DC12-24 | G3PA-430B-VD-2 DC12-24 | ||
| 50 A | G32A-A450-VD-2 DC12-24 | G3PA-450B-VD-2 DC12-24 |
Appearance
G32A-A10(L)-VD(-X)
G32A-A20(L)-VD(-X)
G32A-A40(L)-VD
G32A-A60(L)-VD
G32A-A420-VD(-2)
G32A-A430-VD(-2)
G32A-A450-VD-2