Power Supply Optional Product for ZUP Series

Caution
Product Description
[Features]·A cable storage rack compatible with the ZUP series. ·15 A / 125 V, IEC320 connector, NEMA-5-15P (For Japan)
ZUP Series Accessories / Optional Items: AC Input Cable
| Region | AC Cord | Power Supply Connector | Wall Plug | P/N |
|---|---|---|---|---|
| Japan | 13A / 125Vac L=2m | IEC320-C13 | - | ZUP / J |
| Europe | 10A / 250Vac L =2m | IEC320-C13 | INT'L 7 / VII | ZUP / E |
| - | - | - | - | ZUP / O |

ZUP Series Accessories / Optional Items: RS232C Communication Cable
| Mode | RS-232 | RS-232 |
|---|---|---|
| PC Connector Communication Cable Power Supply Connector | DB-9F Shield Ground L=1m EIA/TIA-568A (RJ-45) | DB-25F Shield Ground L=1m EIA/TIA-568A (RJ-45) |
| P/N | ZUP/NC401 | ZUP/NC403 |

ZUP Series Accessories / Optional Items: ZUP Serial Link Cable
| Mode | Communication cable | Power Supply Connector Remote IN /OUT | P/N |
|---|---|---|---|
| RS 485 | Shield Ground , L=50cm | EIA /TIA -568 A (RJ-45) | ZUP/ W |

ZUP Series Accessories / Optional Items: ZUP Storage Rack

Dual output packing 200W/400W models, part number: NL200

19" mounted ATE and OEM up to 2.4kW
Up to six power units can be assembled into a 19", 3U rack, kit P/N: NL100.
In cases where the entire rack is not occupied with power units, P/N: NL101 blank panels can be installed.