1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Polyester braided MT sleeve

Polyester braided MT sleeve
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,112.13/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Polyester fiber and braided, wiring protection tube. · Excellent flexibility, elasticity, and stretching properties due to braided structure.

[Features]
・Uses special fibers of polyester, for smoothness and superior strength.
・Due to braided structure, is approximately three times stretchier than conventional tubes, which allows for excellent workability in wiring bundling.
 (Note) Depending on series number, the extent to which it can be stretched will vary.
・Excellent heat and cold resistance due to high properties of fabric material (-75°C to +150°C).
・Due to the excellent elasticity of the sheath, the interior can be checked even after coatding, and the cause of faulty wiring can be identified.
・Useful in preventing condensation inside coating due to air permeability.

Part Number
MT3
MT6
MT10
MT12
MT19
MT30
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSRequired Internal Diameter Size
(㎜)
Minimum Diameter
(mm)
Maximum Diameter
(mm)

฿ 4,112.13

TUBE 1 Piece(s) 3 Day(s) 10312φ

฿ 6,053.42

TUBE 1 Piece(s) 3 Day(s) 10620φ

฿ 6,851.23

TUBE 1 Piece(s) 3 Day(s) 101010φ28φ

฿ 7,534.06

TUBE 1 Piece(s) 3 Day(s) 101212φ33φ

฿ 10,273.16

TUBE 1 Piece(s) 3 Day(s) 101919φ45φ

฿ 17,109.68

TUBE 1 Piece(s) 3 Day(s) 102727φ55φ

Loading...

  1. 1
 

Basic Information

Shape Tube-shaped Operating Temperature (Minimum)(℃) -75 Operating Temperature (Maximum)(℃) 150
Color Black Protection Function (Environmental Resistance) Heat Resistance / Other Overall Length(m) 100
Material Polyester Properties Heat resistance, cold resistance