1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Emergency Stop Push Button Switch A22E, Optional Part (A22E-L)

PUSH-BUTTON SWITCH

Emergency Stop Push Button Switch A22E, Optional Part (A22E-L)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Emergency stop push button switch A22E optional item.

Part Number
A22E-L SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipConforming series Type Details of shape Protection function Push button operation Light Source Type Voltage Uses Light Source
(V)

฿ 1,093.00

฿ 937.03

PUSH-BUTTON SWITCH 1 Piece(s) 38 Day(s) φ22/ 25 switch, indicator lightOperating unit (non-illuminated type)Large type (φ60)IP65 oil resistant typePush to lock/turn to resetNon-IlluminationNon-Illumination

Loading...

  1. 1
 

Basic Information

Application Switch (Option, Others) Shape Round shape Color Red

Please check the type/dimensions/specifications of the part A22E-L in the Emergency Stop Push Button Switch A22E, Optional Part series.

Products with similar specification

Part Number
A22E-M
A22E-MP
A22E-S
A22EL-M
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipConforming series Type Details of shape Protection function Push button operation Light Source Type Voltage Uses Light Source
(V)

฿ 492.00

1 Piece(s) Same day φ22/ 25 switch, indicator lightOperating unit (non-illuminated type)Medium type (φ40)IP65 oil resistant typePush to lock/turn to resetNon-IlluminationNon-Illumination

฿ 1,352.00

1 Piece(s) 38 Day(s) φ22/ 25 switch, indicator lightOperating unit (non-illuminated type)Medium type (φ40)IP65 oil resistant typePush-pullNon-IlluminationNon-Illumination

฿ 476.00

1 Piece(s) 5 Day(s) φ16 switch, indicator lightOperating unit (non-illuminated type)Small type (φ30)IP65 oil resistant typePush to lock/turn to resetNon-IlluminationNon-Illumination

฿ 553.00

1 Piece(s) Same day φ22/ 25 switch, indicator lightOperating unit (illuminated type)Medium type (φ40)IP65Push to lock/turn to resetLED-