1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 21/4/2024 to 5:00 22/4/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

Form Coupling (Compact Type for PF Conduit)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 57.88/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Used for mutual connection of pipes at concrete abutments.
[Features]
·Compact type that can be fixed with nails included in this product.
·With concrete intrusion prevention seal.

 
Part Number
MFSH-16CG
MFSH-22CG
MFSH-28CG
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCompatible Pipe Diameter Type Standard

฿ 57.88

PROTECTIVE TUBE OPTION 10 Piece(s) 6 Day(s) 16 (PF tube)-PSE

฿ 63.93

PROTECTIVE TUBE OPTION 10 Piece(s) 6 Day(s) 22 (PF tube)-PSE

฿ 145.16

PROTECTIVE TUBE OPTION 10 Piece(s) 6 Day(s) PF pipe 28 (except MF)GJIS C8412, PSE

Loading...

  1. 1

Basic Information

Color Beige Material Resin