(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
There are 2 types of the optional product of resin conduits: strong adhesion type and a peelable type.
[Features]
·Can be easily attached to cable raceways, plastics, metals, glass, etc.
·The strong adhesion type is ideal for sticking to the wall.
·The peelable type can be peeled off later, leaving no glue on the applied surface.
Part Number |
---|
T-0 |
T-0H |
T-0K |
T-1 |
T-1H |
T-1K |
T-2 |
T-2H |
T-2K |
T-3 |
T-3K |
T-4 |
T-4K |
T-4KW |
T-4W |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Material | Length (mm) | Width (mm) |
---|---|---|---|---|---|---|---|---|
฿ 203.95 | PROTECTIVE TUBE OPTION | 1 Piece(s) | 5 Day(s) | Other | 15000 | 10 | ||
฿ 426.19 | PROTECTIVE TUBE OPTION | 1 Piece(s) | 5 Day(s) | Resin | 10000 | 10 | ||
฿ 216.04 | PROTECTIVE TUBE OPTION | 1 Piece(s) | 5 Day(s) | Resin | 10000 | 10 | ||
฿ 253.37 | PROTECTIVE TUBE OPTION | 1 Piece(s) | 10 Day(s) | Other | 15000 | 14 | ||
฿ 537.68 | PROTECTIVE TUBE OPTION | 1 Piece(s) | 5 Day(s) | Resin | 10000 | 14 | ||
฿ 254.48 | PROTECTIVE TUBE OPTION | 1 Piece(s) | 5 Day(s) | Resin | 10000 | 14 | ||
฿ 292.58 | PROTECTIVE TUBE OPTION | 1 Piece(s) | 5 Day(s) | Other | 15000 | 18 | ||
฿ 642.97 | PROTECTIVE TUBE OPTION | 1 Piece(s) | 5 Day(s) | Resin | 10000 | 18 | ||
฿ 323.05 | PROTECTIVE TUBE OPTION | 1 Piece(s) | 5 Day(s) | Resin | 10000 | 18 | ||
฿ 380.19 | PROTECTIVE TUBE OPTION | 1 Piece(s) | 5 Day(s) | Other | 15000 | 24 | ||
฿ 419.05 | PROTECTIVE TUBE OPTION | 1 Piece(s) | 5 Day(s) | Resin | 10000 | 24 | ||
฿ 539.37 | PROTECTIVE TUBE OPTION | 1 Piece(s) | 5 Day(s) | Other | 15000 | 28 | ||
฿ 567.24 | PROTECTIVE TUBE OPTION | 1 Piece(s) | 5 Day(s) | Resin | 10000 | 28 | ||
฿ 847.35 | PROTECTIVE TUBE OPTION | 1 Piece(s) | 5 Day(s) | Resin | 10000 | 40 | ||
฿ 719.62 | PROTECTIVE TUBE OPTION | 1 Piece(s) | 5 Day(s) | Resin | 15000 | 40 |
Loading...
How can we improve?
How can we improve?