(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
This is a PF conduits accessory, resin conduit optional product in pursuit of certainty and ease of use.
[Features]
· Comes with a cap to prevent unhardened concrete intrusion
·Adhere Mira-Flex MF for connection
[Use]
·Can be used to connect an enclosure to a PF conduit (MF)
Waterproof Type (beige)
Color: Beige / milky white / black
Adhesive Type (beige)
Color: Beige
Dimensional drawing of the waterproof type
Dimensional drawing of the adhesive type
Color | Product number | Compatible conduit | Compatible knockout diameter | Nominal diameter of conduit | Nominal thread size | ⌀D1 | ⌀D2 | L | l |
---|---|---|---|---|---|---|---|---|---|
Beige | FPK-16F | Mirafureki MF16 | ⌀27 | 22 (25) | G3/4 | 35 | 31 | 47 | 12 |
FPK-22F | Mira-Flex MF22 | ⌀27 | 22 (25) | G3/4 | 44 | 31 | 56 | 12 | |
FPK-28F | Mira-Flex MF28 | ⌀34 | 28 (31) | G1 | 53 | 44 | 65 | 13 | |
FPK-36F | Mira-Flex MF36 | ⌀42 | 36 | G1 1/4 | 66 | 55 | 77 | 13 | |
Milky White | FPK-16FM | Mirafureki MF16 | ⌀27 | 22 (25) | G3/4 | 35 | 37 | 47 | 12 |
FPK-22FM | Mira-Flex MF22 | ⌀27 | 22 (25) | G3/4 | 44 | 37 | 56 | 12 | |
FPK-28FM | Mira-Flex MF28 | ⌀34 | 28 (31) | G1 | 53 | 44 | 65 | 13 | |
FPK-36FM | Mira-Flex MF36 | ⌀42 | 36 | G1 1/4 | 66 | 55 | 77 | 13 | |
Black | FPK-14FSK | Mira-Flex MF14 | ⌀22 | 16 | G1/2 | 33.5 | 30 | 45 | 12 |
FPK-16FK | Mirafureki MF16 | ⌀27 | 22 (25) | G3/4 | 35 | 37 | 47 | 12 | |
FPK-22FK | Mira-Flex MF22 | ⌀27 | 22 (25) | G3/4 | 44 | 37 | 56 | 12 | |
FPK-28FK | Mira-Flex MF28 | ⌀34 | 28 (31) | G1 | 53 | 44 | 65 | 13 | |
FPK-36FK | Mira-Flex MF36 | ⌀42 | 36 | G1 1/4 | 66 | 55 | 77 | 13 |
Color | Product number | Compatible conduit | Compatible knockout diameter | Nominal diameter of conduit | Nominal thread size | ⌀D1 | ⌀D2 | L | l |
---|---|---|---|---|---|---|---|---|---|
Beige | FPK-16-OS | Mirafureki MF16 | ⌀22 ⌀27 | 16 For both 22 (25) | G1/2 | 31 | 31 | 47.5 | 12 |
FPK-16-O | Mirafureki MF16 | ⌀27 | 22 (25) | G3/4 | 31 | 34 | 45 | 14.5 | |
FPK-22-O | Mira-Flex MF22 | ⌀27 | 22 (25) | G3/4 | 40 | 40 | 57 | 14.5 | |
FPK-28-O | Mira-Flex MF28 | ⌀34 | 28 (31) | G1 | 46.5 | 46.5 | 65 | 15 |
How to connect Mira-Flex and connector
Part Number |
---|
FPK-16F |
FPK-16FK |
FPK-16FM |
FPK-22F |
FPK-22FK |
FPK-28F |
FPK-28FK |
FPK-28FM |
FPK-36F |
FPK-36FK |
FPK-36FM |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Compatible Pipe Diameter | Conforming knockout diameter (mm) | Nominal of Thread | Length (mm) | Color |
---|---|---|---|---|---|---|---|---|---|---|
฿ 142.81 | PROTECTIVE TUBE OPTION | 1 Piece(s) | 5 Day(s) | MIRAFLEX MF16 | 27 | G3/4 | 47 | Beige | ||
฿ 153.43 | PROTECTIVE TUBE OPTION | 10 Piece(s) | 5 Day(s) | MIRAFLEX MF16 | 27 | G3/4 | 47 | Black | ||
฿ 134.07 | PROTECTIVE TUBE OPTION | 10 Piece(s) | 5 Day(s) | MIRAFLEX MF16 | 27 | G3/4 | 47 | Milky White | ||
฿ 214.48 | PROTECTIVE TUBE OPTION | 1 Piece(s) | Available | 5 Day(s) | MIRAFLEX MF22 | 27 | G3/4 | 56 | Beige | |
฿ 183.59 | PROTECTIVE TUBE OPTION | 1 Piece(s) | 5 Day(s) | MIRAFLEX MF22 | 27 | G3/4 | 56 | Black | ||
฿ 213.02 | PROTECTIVE TUBE OPTION | 10 Piece(s) | 5 Day(s) | MIRAFLEX MF28 | 34 | G1 | 65 | Beige | ||
฿ 199.92 | PROTECTIVE TUBE OPTION | 1 Piece(s) | 5 Day(s) | MIRAFLEX MF28 | 34 | G1 | 65 | Black | ||
฿ 219.77 | PROTECTIVE TUBE OPTION | 10 Piece(s) | 5 Day(s) | MIRAFLEX MF28 | 34 | G1 | 65 | Milky White | ||
฿ 322.29 | PROTECTIVE TUBE OPTION | 1 Piece(s) | 5 Day(s) | MIRAFLEX MF36 | 42 | G1 1/4 | 77 | Beige | ||
฿ 322.29 | PROTECTIVE TUBE OPTION | 1 Piece(s) | 5 Day(s) | MIRAFLEX MF36 | 42 | G1 1/4 | 77 | Black | ||
฿ 291.30 | PROTECTIVE TUBE OPTION | 1 Piece(s) | 5 Day(s) | MIRAFLEX MF36 | 42 | G1 1/4 | 77 | Milky White |
Loading...
Application | For Mira-Flex MF | Type | Waterproof Shape | Standard | PSE |
---|
How can we improve?
How can we improve?