1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 21/4/2024 to 5:00 22/4/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

TL Fureki (Type with Wave / Order Wire)

TL Fureki (Type with Wave / Order Wire)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,961.70/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Flexible tube with high flexibility.
[Features]
· Corrugated TL tube type.
· Nominal line.
[Applications]
· Used for cables with weak currents or for communication line piping such as for TEL, LAN, optical fiber, coaxial cable, etc.

Part Number
TCN-14S
TCN-16S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRequired Internal Diameter Size
(mm)
Outer Diameter
(mm)
Approximately inner diameter
(mm)

฿ 1,961.70

PROTECTIVE TUBE CORRUGATE 1 Piece(s) 5 Day(s) 141814

฿ 2,550.58

PROTECTIVE TUBE CORRUGATE 1 Piece(s) 5 Day(s) 182218

Loading...

  1. 1
 

Basic Information

Type Corrugated Tube Shape Without Slit Color Black
Length(m) 50 Color Black