1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 5/12/2021 to 6:00 6/12/2021. We apologize for the inconvenience.
  • Impact of production base operation restrictions on shipments and orders > คลิก
  • แจ้งวันหยุดทำการในเดือน ธันวาคม 2564 และวันหยุดทำการเทศกาลปีใหม่ 2565 | Notice holiday in December 2021 and New Year Holidays 2022 > คลิก

Corrugated Tube Attachment Tool (SSK-15)

Corrugated Tube Attachment Tool SSK-15
You can add up to 6 items per a category to the compare list.

  • On Sale Until 31/12/2021
Part Number :
  • Starting From :
    283.89฿/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

Product Description

[Features]
·This tool can attached corrugated tubes with just one touch.

 
Part Number
SSK-15 On Sale Until 31/12/2021
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSize φ
(mm)

372.41฿

262.33฿

1 Piece(s) Same day 15

Loading...

  1. 1

Basic Information

Material Plastic Color Black

Please check the type/dimensions/specifications of the part SSK-15 in the Corrugated Tube Attachment Tool series.

Products like this...

Part Number
SSK-10
SSK-19
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipSize φ
(mm)

283.89฿

1 Piece(s) Same day 10

444.99฿

1 Piece(s) Same day 19

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:1382 Press 7 (038-959200 Press 7) / FAX:038-959288
9:00 - 18:00 (Monday - Friday)