(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A short-length Ductor designed based on Ductor channel D1 by cutting the channel short and attaching a bolt mounting hole
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Material | Material | Dimensions (length × width × height) (mm) |
---|---|---|---|---|---|---|---|---|
฿ 95.10 | DUCTOR | 3 Piece(s) | 9 Day(s) | Hot Zinc-Plated Steel Plate | Hot Zinc Plated Steel Plate | 100x40x30 | ||
฿ 91.74 | DUCTOR | 3 Piece(s) | 3 Day(s) | Hot Zinc-Plated Steel Plate | Hot Zinc Plated Steel Plate | 100x40x30 | ||
฿ 111.70 | DUCTOR | 2 Piece(s) | 3 Day(s) | Hot Zinc-Plated Steel Plate | Hot Zinc Plated Steel Plate | 150x40x30 | ||
฿ 139.55 | DUCTOR | 2 Piece(s) | 3 Day(s) | Hot Zinc-Plated Steel Plate | Hot Zinc Plated Steel Plate | 200x40x30 | ||
฿ 169.10 | DUCTOR | 2 Piece(s) | 3 Day(s) | Hot Zinc-Plated Steel Plate | Hot Zinc Plated Steel Plate | 250x40x30 | ||
฿ 184.78 | DUCTOR | 2 Piece(s) | 3 Day(s) | Hot Zinc-Plated Steel Plate | Hot Zinc Plated Steel Plate | 300x40x30 | ||
฿ 217.95 | DUCTOR | 3 Piece(s) | 9 Day(s) | Hot Zinc-Plated Steel Plate | Hot Zinc Plated Steel Plate | 400x40x30 | ||
฿ 254.74 | DUCTOR | 2 Piece(s) | 3 Day(s) | Hot Zinc-Plated Steel Plate | Hot Zinc Plated Steel Plate | 500x40x30 | ||
฿ 217.95 | DUCTOR | 2 Piece(s) | 3 Day(s) | Stainless Steel (SUS) | Stainless steel (SUS) | 100x40x30 | ||
฿ 272.39 | DUCTOR | 2 Piece(s) | Available | 3 Day(s) | Stainless Steel (SUS) | Stainless steel (SUS) | 100x40x30 | |
฿ 281.27 | DUCTOR | 1 Piece(s) | 3 Day(s) | Stainless Steel (SUS) | Stainless steel (SUS) | 150x40x30 | ||
฿ 357.25 | DUCTOR | 1 Piece(s) | 3 Day(s) | Stainless Steel (SUS) | Stainless steel (SUS) | 200x40x30 | ||
฿ 442.89 | DUCTOR | 2 Piece(s) | 3 Day(s) | Stainless Steel (SUS) | Stainless steel (SUS) | 250x40x30 | ||
฿ 515.86 | DUCTOR | 1 Piece(s) | 3 Day(s) | Stainless Steel (SUS) | Stainless steel (SUS) | 300x40x30 | ||
฿ 648.52 | DUCTOR | 1 Piece(s) | 9 Day(s) | Stainless Steel (SUS) | Stainless steel (SUS) | 400x40x30 | ||
฿ 787.23 | DUCTOR | 2 Piece(s) | 9 Day(s) | Stainless Steel (SUS) | Stainless steel (SUS) | 500x40x30 | ||
฿ 102.02 | DUCTOR | 2 Piece(s) | 9 Day(s) | High Corrosion Resistant Coated Steel Plate (SuperDyma) | High corrosion resistant plated steel plate (SuperDyma) | 100x40x30 | ||
฿ 102.02 | DUCTOR | 2 Piece(s) | 9 Day(s) | High Corrosion Resistant Coated Steel Plate (SuperDyma) | High corrosion resistant plated steel plate (SuperDyma) | 100x40x30 | ||
฿ 132.26 | DUCTOR | 3 Piece(s) | 9 Day(s) | High Corrosion Resistant Coated Steel Plate (SuperDyma) | High corrosion resistant plated steel plate (SuperDyma) | 150x40x30 | ||
฿ 161.89 | DUCTOR | 1 Piece(s) | 9 Day(s) | High Corrosion Resistant Coated Steel Plate (SuperDyma) | High corrosion resistant plated steel plate (SuperDyma) | 200x40x30 | ||
฿ 197.57 | DUCTOR | 3 Piece(s) | 9 Day(s) | High Corrosion Resistant Coated Steel Plate (SuperDyma) | High corrosion resistant plated steel plate (SuperDyma) | 250x40x30 | ||
฿ 224.17 | DUCTOR | 1 Piece(s) | 9 Day(s) | High Corrosion Resistant Coated Steel Plate (SuperDyma) | High corrosion resistant plated steel plate (SuperDyma) | 300x40x30 | ||
฿ 111.70 | DUCTOR | 5 Piece(s) | 9 Day(s) | Hot-Dip Galvanizing Finish (HDZ) | Molten zinc plating finish (HDZ) | 100x40x30 | ||
฿ 111.70 | DUCTOR | 2 Piece(s) | 9 Day(s) | Hot-Dip Galvanizing Finish (HDZ) | Molten zinc plating finish (HDZ) | 100x40x30 | ||
฿ 147.38 | DUCTOR | 2 Piece(s) | 9 Day(s) | Hot-Dip Galvanizing Finish (HDZ) | Molten zinc plating finish (HDZ) | 150x40x30 | ||
฿ 181.84 | DUCTOR | 2 Piece(s) | 9 Day(s) | Hot-Dip Galvanizing Finish (HDZ) | Molten zinc plating finish (HDZ) | 200x40x30 | ||
฿ 224.17 | DUCTOR | 1 Piece(s) | 9 Day(s) | Hot-Dip Galvanizing Finish (HDZ) | Molten zinc plating finish (HDZ) | 250x40x30 | ||
฿ 254.74 | DUCTOR | 1 Piece(s) | 9 Day(s) | Hot-Dip Galvanizing Finish (HDZ) | Molten zinc plating finish (HDZ) | 300x40x30 | ||
฿ 321.07 | DUCTOR | 1 Piece(s) | 9 Day(s) | Hot-Dip Galvanizing Finish (HDZ) | Molten zinc plating finish (HDZ) | 400x40x30 | ||
฿ 383.79 | DUCTOR | 2 Piece(s) | 9 Day(s) | Hot-Dip Galvanizing Finish (HDZ) | Molten zinc plating finish (HDZ) | 500x40x30 |
Loading...
Type | Other |
---|
How can we improve?
How can we improve?