(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A clip for supporting a flexible cable conduit on various shaped steel materials in combination with Pyrak
Part Number |
---|
S-10CBP |
S-24CBP |
S-30CBP |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Dimension A (mm) | Conforming metal flexible pipe (nominal) | Conforming vinyl coated metal flexible pipes (nominal) |
---|---|---|---|---|---|---|---|---|---|
฿ 1,196.70 | DUMMY SUPPORT | 1 Pack(s) | 10 Pieces Per Package | 3 Day(s) | 40 | 10 | 10 | ||
฿ 1,392.39 | DUMMY SUPPORT | 1 Pack(s) | 10 Pieces Per Package | 3 Day(s) | 55 | 24 | 24 | ||
฿ 1,395.70 | DUMMY SUPPORT | 1 Pack(s) | 10 Pieces Per Package | 3 Day(s) | 63 | 30 | 30 |
Loading...
Type | Other | Material | Stainless Steel (SUS) | Material | Stainless steel (SUS) |
---|---|---|---|---|---|
Mounting Screw Size | Pan M6 × 25 |
How can we improve?
How can we improve?