(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· High contact reliability for quadrupole sequence management.
· Uses card lift-off method for high durability and stable quality.
· Mounting compatible with model MY4 series.
· Includes operation display mechanism.
· Built-in operation display mechanism also available.
Application | Power | Contact Configuration | 4c | Latch function | NA |
---|---|---|---|---|---|
Terminal shape | Socket / plug-in | Contact rated current (minimum value for AC and DC)(A) | 3 | Dimension height(mm) | 42.5 |
Dimension width(mm) | 21.5 | Dimension depth(mm) | 28.5 | Classification | Standard Type |
Operation Indicator Lamp | NA | Latching Relay | NA | Upper Case Surface Mounting | × |
Contact mechanism | Crossbar twin | Protective Structure | In-Case Type |
Please check the type/dimensions/specifications of the part G2A-432A DC48 in the Mini Relay G2A series.
Part Number |
---|
G2A-432A DC100 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Coil rated voltage (DC) (V) |
---|---|---|---|---|---|
฿ 518.00 | 1 Piece(s) | Same day | 100 |
How can we improve?
How can we improve?