1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Smart Switching Power Supply S8AS (S8AS-48008)

POWERSUPPLY

Smart Switching Power Supply S8AS (S8AS-48008)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Omron product. Integrating the circuit protector function improves safety, ensures space-saving, maintainability, improves design, production, maintenance, and efficiency of all processes

[Features]
· Provides safety and ease of maintenance.
· Form of the new power supply.
· The digital circuit protector function in one package.
· 240/480W type power supply.
· The breaking current value can be easily for each branch circuit in 0.1 A increments.
· Startup / shutdown sequence control is installed.
· Display alarm functionality for monitoring various types of items (output voltage, output current, replacement time notification, temperature).
· ULClass2 output compatible.
· DIN rail mounting.

 
Part Number
S8AS-48008 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSCapacity
(W)
Dimension width
(mm)

฿ 101,706.00

฿ 61,023.60

POWERSUPPLY 1 Piece(s) 26 Day(s) 10480230

Loading...

  1. 1

Basic Information

Shape DIN rail direct attachment Single/multi Single Input Voltage AC-dedicated
Output voltage (Single only) DC24V Rated output current (single only)(A) 3.8 Input/output terminal shape Screw
Included Function Numeric value display / Alarm Output Safety standards UL / CUL Dimension height(mm) 119.5
Dimension depth(mm) 131.8

Please check the type/dimensions/specifications of the part S8AS-48008 in the Smart Switching Power Supply S8AS series.

Products with similar specification

Part Number
S8AS-24006
S8AS-24006N
S8AS-48008N
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSCapacity
(W)
Dimension width
(mm)

฿ 33,035.00

1 Piece(s) 26 Day(s) 10240160

฿ 65,275.00

1 Piece(s) 26 Day(s) -240160

฿ 86,450.00

1 Piece(s) 26 Day(s) -480230