1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

EM-IE (Single Wire) - 600V Flame Retardant Polyethylene Insulated Cable (IV Type ECO Cable) (EM-IE/F-2MM-シロ-300)

CABLE

EM-IE (Single Wire) - 600V Flame Retardant Polyethylene Insulated Cable (IV Type ECO Cable) (EM-IE/F-2MM-シロ-300)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Made by Fujikura Dia Cable Ltd. EM-IE/F (single wire)

[Features]
· JIS certified product (JIS mark is displayed).
· Because the heat-resistant polyethylene insulator has low specific gravity from which the specific gravity of the vinyl (specific gravity: approximately 1.4) can be differentiated, recycling is easy.
· The coloring properties are good and weathering properties are better than vinyl.
· Flexibility is equivalent to conventional wire.
· Increases current capacity approximately 22%.
· Cold resistance is -50°C.
· The method of inserting EM IF/F into a wire tube and using it for an emergency power supply circuit as a substitute for HIV is not permitted; it is recommended to use flame resistant cable (EM-FP).

 
Part Number
EM-IE/F-2MM-シロ-300
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSFinished outer diameter
(mm)
Conductor diameter
(mm)
Insulation body color

฿ 8,403.87

CABLE 1 Piece(s) 5 Day(s) 103.62White

Loading...

  1. 1

Basic Information

Overall Length(m) 300 Number Of Cores(Core) 1 Rated Voltage 600V
Shield NA Properties Cold Resistance Grounding Wire NA
Insulation body materials Polyethylene-Based Rate temperature(°C) 75 Standard JIS C3612
Other Properties Flame resistance, coloring, weather resistance, flexibility