1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

SJ-ETHER SJ Series Power Supply Unit

CLICK I/O MODULE

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,218.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

>> Features<<
Network controller <SJ-ETHER>
Data transfer and monitoring is sped up through the built-in Ethernet port. By handling general-purpose protocol such as EtherNet/IP, CC-Link IE Field Basic, and MODBUS/TCP, it becomes ideal for the device's network controller.
Changing small scale devices, the factory environment and single devices to IoT is realized through low costs.

Installing PID control
Ideal for devices that demand control of analog quantity. It can switch to manual, automatic, and cascade mode for up to 16 loops.
- Each loop can program independent sample rate
- Installs functions controlled in manual, automatic and cascade modes
- 2 types of bumpless processing
- Secured alarm information
- Ramp/Soak with maximum segment amount of 16
- Auto-tuning
* The basic type requires an analog extension unit.

Motion control <SJ-ETHER>
With I/O built into the main body, connection to highspeed counter input and pulse output is possible. With a single CPU, small-sized machines and equipment can be controlled easily and smoothly.
〔High-speed counter〕
Up/Down counter max 3ch
Multiple system signals can be counted separately. It accurately measures high-speed pulses and implements precise control.
Pulse/Direction counter max 6ch
Handles max 100 kHz. It also smoothly controls precise operation.
〔Positioning function〕
Pulse output
Outputs pulse and direction signals. Can operate with high diligence in controlling the regular and reverse rotation of the motor.
Also,
- Linear interpolation of 2 or 3 axes.
- Multistage control
- Speed control

Introduce with minimal size
With a compact minimum case size of W 53.5 x H 85 mm which holds 3 built-in ports including an Ethernet port, and built-in I/O interface (Basic type: input 8 points, output 6 points. Analog type: input 4 points, output 4 points, analog input 2ch, analog output 2ch), it makes singular control possible. It meets various demands including importing to small-scale devices, constructing support systems, and capital investment with reduced costs.

Can be driven by existing 24 V power source
The 24 V power source currently being used by other devices can be applied as is, and there's no need to prepare a separate power source unit exclusively. It is ne to add and operate an expansion power source module for having merged it with the composition of the environment and each type of expansion unit.

Analog I/O built into the main body <Analog Type>
0 to 5 V/4 to 20 mA 12bit installed.
You can control analog signals such as temperature, humidity, pressure and ow rate. By sending data in a higher rank via Ethernet, devices of singular control are also changed to IoT. With the expansion unit it can also handle thermocouple/resistance temperature detector.

Peripheral equipment
Communication ports that carry out communications conforming to Ethernet, RS-232C and RS-485 are equipped with 3 systems. You can simultaneously and easily connect a wide variety of peripheral equipment, from network devices to programmable monitors and card readers.If you connect to a PC, you can carry out debugging in realtime while operating equipment devices.

Up to 128 kinds of audio data can be registered and controlled. <Sound Type>
Using the data conversion software dedicated to the sound type of KOSTAC SJ, the SJ series can easily create and edit dedicated sound source data from sound source les in "WAV format" used normally in Windows®. Voice sound sources can be freely selected and combined using the program of the PLC.

Reproduce sound through connected speakers <Sound>
The SJ series has a power amplifer built into the CPU. Sound can be played back through speakers when connected to it. Equipped with sound volume adjustment functions, it can be operated using the volume of the main body and PLC programs. A low-power-consumption mode when it produces no sound is also available.

Product Description

SJ-ETHER / SJ Series
[Features]
Ultraminiature Block Type
- Three kinds of CPU of card size are available.
- The main body is equipped with up to 14 input/output points such as discrete and analog points, depending on the type of CPU, and it enables control from a single CPU.
- The block type comes without a base as a means for eliminating wasted space and prioritizing space saving.

Part Number
C0-01AC
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 5,218.33

CLICK I/O MODULE 1 Piece(s) 60 Day(s)

Loading...

  1. 1

Basic Information

Module name Power Supply Module Supplied Power Rating (Input) 100 V to 240 V AC, 50/60Hz Output Current 24 V DC 1.3 A
AC Frequency 47 to 63 Hz Installation DIN rail or 2 screws

Please check the type/dimensions/specifications of the part C0-01AC in the SJ-ETHER SJ Series Power Supply Unit series.