(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A base-integrated metal saddle for securing pipes. This product is for use with thin steel.
[Features]
• Allows work to be performed quickly.
• It can also be used in operations that require temporary pipe place.
• The saddle part is a hinge-type that allows for single-screw installation.
• Fall prevention screws are used to keep mounted screws from falling out from the saddle part.
• The base can also be secured using a single point anchor.
• It can be used in operations that require temporary pipe placement when working with horizontal pipes.
Part Number |
---|
SA-19E |
SA-19S |
SA-25E |
SA-25S |
SA-31E |
SA-31S |
SA-39E |
SA-39S |
SA-V16S |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Type | Material | Type | Material | Size (mm) | JAN code | Trusco code | Applicable pipe diameter |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 117.00 | SADDLE | 20 Piece(s) | 12 Day(s) | Other | Hot Zinc-Plated Steel Plate | 19 | SPCC | 56×23×26.7 | 4571486500439 | 443-7179 | 19 | ||
฿ 232.00 | SADDLE | 20 Piece(s) | 12 Day(s) | Other | Stainless Steel (SUS) | 19 | SUS304 | 56×23×26.7 | 4571486500446 | 443-7187 | 19 | ||
฿ 125.00 | SADDLE | 15 Piece(s) | 10 Day(s) | Other | Hot Zinc-Plated Steel Plate | 25 | SPCC | 62×23×32.8 | 4571486500477 | 443-7217 | 25 | ||
฿ 247.00 | SADDLE | 15 Piece(s) | 12 Day(s) | Other | Stainless Steel (SUS) | 25 | SUS304 | 62×23×32.8 | 4571486500484 | 443-7225 | 25 | ||
฿ 158.00 | SADDLE | 10 Piece(s) | 19 Day(s) | Other | Hot Zinc-Plated Steel Plate | 31 | SPCC | 68×25×39.4 | 4571486500514 | 443-7250 | 31 | ||
฿ 320.00 | SADDLE | 10 Piece(s) | 19 Day(s) | Other | Stainless Steel (SUS) | 31 | SUS304 | 68×25×39.4 | 4571486500521 | 443-7268 | 31 | ||
฿ 165.00 | SADDLE | 10 Piece(s) | 12 Day(s) | Other | Hot Zinc-Plated Steel Plate | 39 | SPCC | 80×25×46.1 | 4571486500552 | 443-7292 | 39 | ||
฿ 380.00 | SADDLE | 10 Piece(s) | 19 Day(s) | Other | Stainless Steel (SUS) | 39 | SUS304 | 80×25×46.1 | 4571486500569 | 443-7306 | 39 | ||
฿ 305.24 | AIR CONDITIONING MATERIALS | 20 Piece(s) | 19 Day(s) | - | - | VE tube 16 | SUS304 | 56×23×30.0 | 4571486500583 | 443-7322 | 16 |
Loading...
Mounting hole diameter | 5×10 |
---|
How can we improve?
How can we improve?