1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 21/4/2024 to 5:00 22/4/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

Waterproof combination coupling (waterproof pre-coupling + screwless steel wire conduit)

Waterproof combination coupling (waterproof pre-coupling + screwless steel wire conduit)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 173.72/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Combination coupling thanks to connection of waterproof pre-coupling and screwless conduit.
· Union method for connecting the plica tube.
· The tensile strength of the plica tube and couplings is 500N (JIS medium).
· The tensile strength of the electrical wire conduit and coupling for #15-30 is 500N (JIS medium), and 1000N for 38 and over (JIS heavy).

 
Part Number
WKE17
WKE24
WKE30
WKE38
WKE50
WKI17
WKI24
WKI30
WKI38
WKI50
WKI50-54
WKI63
WKI76
WKI83
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipConnectable wire tube Connectable wire tube (etc.) Maximum outer diameter of compatible cable
(mm)

฿ 173.72

PROTECTIVE TUBE OPTION 1 Piece(s) 3 Day(s) PV17, PE17E19/C1915

฿ 206.97

PROTECTIVE TUBE OPTION 1 Piece(s) 3 Day(s) PV24, PE24E25/C2523

฿ 416.95

PROTECTIVE TUBE OPTION 1 Piece(s) 3 Day(s) PV30, PE30E31/C3129

฿ 427.02

PROTECTIVE TUBE OPTION 1 Piece(s) 5 Day(s) PV38, PE38E39/C3936

฿ 561.75

PROTECTIVE TUBE OPTION 1 Piece(s) 3 Day(s) PV50, PE50E51/C5148

฿ 325.30

PROTECTIVE TUBE OPTION 1 Piece(s) 3 Day(s) PV17, PE17G1615

฿ 302.27

PROTECTIVE TUBE OPTION 1 Piece(s) 5 Day(s) PV24, PE24G2222

฿ 359.47

PROTECTIVE TUBE OPTION 1 Piece(s) 5 Day(s) PV30, PE30G2828

฿ 427.02

PROTECTIVE TUBE OPTION 1 Piece(s) 5 Day(s) PV38, PE38G3636

฿ 578.98

PROTECTIVE TUBE OPTION 1 Piece(s) 5 Day(s) PV50, PE50G4242

฿ 733.83

PROTECTIVE TUBE OPTION 1 Piece(s) 3 Day(s) PV50, PE50G5448

฿ 815.38

PROTECTIVE TUBE OPTION 1 Piece(s) 5 Day(s) PV63, PE63G5455

฿ 1,200.48

PROTECTIVE TUBE OPTION 1 Piece(s) 5 Day(s) PV76, PE76G7070

฿ 1,747.35

PROTECTIVE TUBE OPTION 1 Piece(s) 5 Day(s) PV83, PE83G8280

Loading...

  1. 1

Basic Information

Type Coupling Material Zinc Die-Cast Temperature Range(°C) -25 to 90
Primary materials Zinc alloy die cast (ZDC2) Surface Treatment Electric zinc plating (trivalent bright chromate) Protection Grade IP65