1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

SF Tube SF-A Series

SF Tube SF-A Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,987.93/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A new manufacturing method has been applied that prevents the cut surface from easily fraying after being cut and contributes to the efficiency of the cutting operation.

[Features]
• A new manufacturing method has been applied that prevents cut surface fraying.
• This contributes to improved efficiency for the cutting operation.
• This is a type that does not allow the tube to be easily collapsed, which provides an exceptional wire insertability.
• The braided structure provides exceptional flexibility, elasticity, and stretching properties.
• We carry a standard product and a flame retardant product (UL, CSA standard certified product).
• A product that has been certified as flame retardant in combustion testing performed on materials used in railway cars.

Part Number
SF-A02(クロ)
SF-A05(クロ)
SF-A08(クロ)
SF-A11(クロ)
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSApplied wire bundle diameter
(mm)

฿ 3,987.93

TUBE 1 Piece(s) 3 Day(s) 102 to 9

฿ 6,822.25

TUBE 1 Piece(s) 3 Day(s) 105 to 13

฿ 8,993.23

TUBE 1 Piece(s) 3 Day(s) -8 to 21

฿ 10,621.46

TUBE 1 Piece(s) 3 Day(s) 1011 to 29

Loading...

  1. 1
 

Basic Information

Shape Tube-shaped Operating Temperature (Minimum)(℃) -20 Operating Temperature (Maximum)(℃) 120
Color Black Representative Standard UL, CSA Packaging unit (m)(m) 100