1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Magic Tape Tube, ATS Tube (Shield / Copper Foil) (ATSX-20-5)

TUBE

Magic Tape Tube, ATS Tube (Shield / Copper Foil) (ATSX-20-5)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Shield tube with the hook-and-loop tape type.
[Features] By using the special copper sheet, it became stronger against unnecessary radiation and the shield effect is significantly improved.
· Realized improvement of electromagnetic wave shield effect better than aluminum shield tubes. 0.04 Ω/cm2 on electricity resistor value, approximately half of aluminum, was achieved.
· Since soldering can be easily done, the earth attachment can be done in a short time.
· Significantly excellent flexibility, and as it is softer than aluminum foil and metal mesh type, it can be used in narrow and not much space.
· As hook-and-loop tape is used, opening/closing, attaching/detaching and post insertion work can be done easily. No dedicated tool is required.
· Since outer diameter adjustment can be done from 2ø to 3ø, fits well to the object.
· Since direct soldering is possible, easy ground wire attaching is possible.
[Applications]
· Can be used by winding to a wire rod that noise prevention is required.
· Can be cut with scissors, so it can be used at onsite any time.
· The plastic cap used to secure the paper tube and collar used for reel packaging products will be temporarily switched to a metal cap due to the manufacturer’s reasons. This replacement will starts sequentially from September 1, 2017. When it goes back to plastic cap is currently unknown, but we will announce it on this website as soon as it is confirmed. There is no change in the specifications of the product itself.

 
Part Number
ATSX-20-5
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSInternal Diameter
(mm)
Overall Length
(m)

฿ 3,866.71

TUBE 1 Piece(s) 3 Day(s) 10205

Loading...

  1. 1

Basic Information

Fixing Method Hook & Loop Fastener Shield compatible Available Application/special functions Other
Color Black Tool used NA Seat Material PVC

Please check the type/dimensions/specifications of the part ATSX-20-5 in the Magic Tape Tube, ATS Tube (Shield / Copper Foil) series.

Products with similar specification

Part Number
ATSX-10-5
ATSX-100-1
ATSX-100-10
ATSX-25-1
ATSX-25-10
ATSX-25-25
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSInternal Diameter
(mm)
Overall Length
(m)

฿ 3,440.90

1 Piece(s) 3 Day(s) 10105

฿ 2,781.84

5 Piece(s) 8 Day(s) 101001

฿ 19,753.26

1 Piece(s) 8 Day(s) 1010010

฿ 1,008.77

1 Piece(s) 3 Day(s) 10251

฿ 6,255.39

1 Piece(s) 8 Day(s) 102510

฿ 17,960.56

1 Piece(s) 8 Day(s) 102525