1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 21/4/2024 to 5:00 22/4/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

20-A/30-A Twist Lock Plugs, UL/CSA Standard Certified (3322N-L6UL)

AC CONCENT

20-A/30-A Twist Lock Plugs, UL/CSA Standard Certified (3322N-L6UL)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/04/2024
Filter By :
Part Number :
  • From :
    ฿ 754.29/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A product that conforms to the Electrical Appliances and Material Law (PSE) — can also be used in Japan.

 
Part Number
3322N-L6UL
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipShape Rated Voltage
(V)
Rated Current
(A)
Dimension length
(mm)
Dimension width
(mm)
Dimension thickness
(mm)
φA dimensions
(mm)
φB dimensions
(mm)
L Dimension
(mm)

฿ 778.10

AC CONCENT 1 Piece(s) 3 Day(s) [Other] Ground insulation type 2P hook type25030103.85454--103.8

Loading...

  1. 1

Basic Information

Type Plug NEMA standard presence Available Representative Standard PSE / UL / CSA
Features Nylon cover type Color Black

Please check the type/dimensions/specifications of the part 3322N-L6UL in the 20-A/30-A Twist Lock Plugs, UL/CSA Standard Certified series.

Products with similar specification

Part Number
3222N-L6UL
3312N-L5UL
4322N-L15UL
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipShape Rated Voltage
(V)
Rated Current
(A)
Dimension length
(mm)
Dimension width
(mm)
Dimension thickness
(mm)
φA dimensions
(mm)
φB dimensions
(mm)
L Dimension
(mm)

฿ 754.29

1 Piece(s) 3 Day(s) [Other] Ground insulation type 2P hook type2502086.3393939MAX1586.3

฿ 778.10

1 Piece(s) 3 Day(s) [Other] Ground insulation type 2P hook type12530103.85454--103.8

฿ 847.35

1 Piece(s) Same day [Other] Ground insulation type 3P hook type25030103.85454--103.8