1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Power Supply 10~96W Ultra Slim DIN Rail Power, MDR Series (MDR-20-12)

SWITCHING POWER SUPPLY

Power Supply 10~96W Ultra Slim DIN Rail Power, MDR Series (MDR-20-12)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Suitable for auxiliary power supply of relay and sensor inside a control panel.
[Features]
· Compact type with 90 mm height and 100 mm depth.
· 10 W / 20 W type is 22.5 mm width contributing to space saving.
· Applied to 35 mm DIN rails.
· Screw type terminals to make connections easy.
· Resin case (10 to 100 W).

Features

• Universal full range input : 85~264 V AC
 Class Ⅰ power unit
• DIN Rail:TS-35/7.5 or TS-35/15
• Cooling by free air convection
• Protections: Short Circuit/Overload / Over Voltage
• Built-in active PFC and o ver temp. protection(MDR-100)
 Div 2 Haz ardous Locations T4(MDR-40/60)
• No load power consumption <0.75~1W
• DC OK signal output(MDR-10/20)
• DC OK r elay contact(MDR-40~100)
• DC output voltage adjustable(MDR-20~100)
• LED indicator for power on
Part Number
MDR-20-12 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCapacity
(W)
Output voltage (Single only) Rated output current (single only)
(A)
Representative Standard Dimension height
(mm)
Dimension width
(mm)
Rated output current 2 for DC 12 V
(A)
Rated output current 3 for DC 5 V
(A)
AC Input Voltage Range AC Input current (Maximum) DC adjustment range Effi. Overload protection Over voltage protection Withstand Voltage Operating temperature Safety Standard EMC standards

฿ 646.00

฿ 553.75

SWITCHING POWER SUPPLY 1 Piece(s) Same day 20DC12V1.67CE / UL / CUL / TUV22.5 ~ 9022.5 ~ 901.67-85~264VAC; 120~370VDCCold start, 20A at 115VAC, 40A at 230VAC±10% rated output voltage80%105%~160% constant current limiting, auto-recovery115%~135% rated output voltageI/P-O/P:3kVAC, I/P-FG:2kVAC, 1minute-20~+70°C (refer to output derating curve)UL508, TUV EN60950-1 approved; MDR-40/60 also approved for UL60950-1, ANSI/ISA 12.12.01-2013 Class I, Div. 2 Group A, B, C, D Hazardous Locations T4EN55022 class B, EN61000-3-2,3, EN61000-4-2,3,4,5,6,8,11, EN61204-3, EN61000-6-2 heavy industry level (MDR-40/60/100)

Loading...

  1. 1

Basic Information

Shape DIN rail direct attachment Single/multi Single Input Voltage AC/DC
Input/output terminal shape European format Dimension depth(mm) 100

Please check the type/dimensions/specifications of the part MDR-20-12 in the Power Supply 10~96W Ultra Slim DIN Rail Power, MDR Series series.

Products with similar specification

Part Number
MDR-10-12
MDR-10-5
MDR-100-12
MDR-20-5
MDR-40-12
MDR-40-5
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipCapacity
(W)
Output voltage (Single only) Rated output current (single only)
(A)
Representative Standard Dimension height
(mm)
Dimension width
(mm)
Rated output current 2 for DC 12 V
(A)
Rated output current 3 for DC 5 V
(A)
AC Input Voltage Range AC Input current (Maximum) DC adjustment range Effi. Overload protection Over voltage protection Withstand Voltage Operating temperature Safety Standard EMC standards

฿ 652.63

1 Piece(s) 3 Day(s) 10DC12V0.84UL / CE / TUV / CUL22.5 ~ 9022.5 ~ 900.84-85~264VAC; 120~370VDCCold start, 35A at 115VAC, 70A at 230VACFixed81%>105% hiccup mode, auto-recovery115%~135% rated output voltageI/P-O/P:3kVAC, I/P-FG:2kVAC, 1minute-20~+70°C (refer to output derating curve)UL508, TUV EN60950-1 approved; MDR-40/60 also approved for UL60950-1, ANSI/ISA 12.12.01-2013 Class I, Div. 2 Group A, B, C, D Hazardous Locations T4EN55022 class B, EN61000-3-2,3, EN61000-4-2,3,4,5,6,8,11, EN61204-3, EN61000-6-2 heavy industry level (MDR-40/60/100)

฿ 568.08

1 Piece(s) 65 Day(s) 10DC5V2UL / CE / TUV / CUL22.5 ~ 9022.5 ~ 90-285~264VAC; 120~370VDCCold start, 35A at 115VAC, 70A at 230VACFixed77%>105% hiccup mode, auto-recovery115%~135% rated output voltageI/P-O/P:3kVAC, I/P-FG:2kVAC, 1minute-20~+70°C (refer to output derating curve)UL508, TUV EN60950-1 approved; MDR-40/60 also approved for UL60950-1, ANSI/ISA 12.12.01-2013 Class I, Div. 2 Group A, B, C, D Hazardous Locations T4EN55022 class B, EN61000-3-2,3, EN61000-4-2,3,4,5,6,8,11, EN61204-3, EN61000-6-2 heavy industry level (MDR-40/60/100)

฿ 1,615.00

1 Piece(s) 65 Day(s) 100DC12V7.5UL / CE / TUV / CUL55 ~ 9055 ~ 907.5-85~264VAC; 120~370VDCCold start, 30A at 115VAC, 60A at 230VAC0~+20% rated output voltage83%105%~150% constant current limiting, auto-recovery125%~150% rated output voltageI/P-O/P:3kVAC, I/P-FG:2kVAC, 1minute-10~+60°CUL508, TUV EN60950-1 approved; MDR-40/60 also approved for UL60950-1, ANSI/ISA 12.12.01-2013 Class I, Div. 2 Group A, B, C, D Hazardous Locations T4EN55022 class B, EN61000-3-2,3, EN61000-4-2,3,4,5,6,8,11, EN61204-3, EN61000-6-2 heavy industry level (MDR-40/60/100)

฿ 646.00

1 Piece(s) 2 Day(s) 20DC5V3UL / CE / TUV / CUL22.5 ~ 9022.5 ~ 90-385~264VAC; 120~370VDCCold start, 20A at 115VAC, 40A at 230VAC±10% rated output voltage76%105%~160% constant current limiting, auto-recovery115%~135% rated output voltageI/P-O/P:3kVAC, I/P-FG:2kVAC, 1minute-20~+70°C (refer to output derating curve)UL508, TUV EN60950-1 approved; MDR-40/60 also approved for UL60950-1, ANSI/ISA 12.12.01-2013 Class I, Div. 2 Group A, B, C, D Hazardous Locations T4EN55022 class B, EN61000-3-2,3, EN61000-4-2,3,4,5,6,8,11, EN61204-3, EN61000-6-2 heavy industry level (MDR-40/60/100)

฿ 855.67

1 Piece(s) 65 Day(s) 40DC12V3.33UL / CE / TUV / CUL40 ~ 9040 ~ 903.33-85~264VAC; 120~370VDCCold start, 30A at 115VAC, 60A at 230VAC0~+20% rated output voltage86%105%~150% constant current limiting, auto-recovery125%~150% rated output voltageI/P-O/P:3kVAC, I/P-FG:2kVAC, 1minute-20~+70°C (refer to output derating curve)UL508, TUV EN60950-1 approved; MDR-40/60 also approved for UL60950-1, ANSI/ISA 12.12.01-2013 Class I, Div. 2 Group A, B, C, D Hazardous Locations T4EN55022 class B, EN61000-3-2,3, EN61000-4-2,3,4,5,6,8,11, EN61204-3, EN61000-6-2 heavy industry level (MDR-40/60/100)

฿ 990.79

1 Piece(s) 3 Day(s) 40DC5V6CE / TUV / CUL9040-6----------