1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Switching Power Supply, DC 24V Output with Case (RS / HRP Series) [HRP-100]

Switching Power Supply, DC 24V Output with Case (RS / HRP Series) [HRP-100]
You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 338.58/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· No load power consumption <0.5 W (RS-15~75)
· All using 105°C long life electrolytic capacitors
· Protections: Short circuit / Overload / Over voltage / Over Temp.(RS-15)
· Meet EMS EN50082-2/EN61000-6-2 heavy industry level (35~150W)
· Withstand 300VAC surge input for 5 sec.
· High operating temperature up to 70°C
· Withstand 5G vibration test
· Miniature size
· Long life and high reliability
· LED indicator for power on
· Suitable for critical applications

Part Number
HRP-100-24
HRP-200-24
HRP-300-24
HRP-600-24
RS-15-24SALE
RS-25-24SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSCapacity
(W)
Rated output current (single only)
(A)
Included Function Representative Standard Dimension height
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Rated output current 1 for DC 24 V
(A)
AC Input Voltage Range AC Input current (Maximum) DC adjustment range Output Current Range Effi. Overload protection Over voltage protection Withstand Voltage Operating temperature Safety Standard EMC standards AC Input Voltage Range

฿ 1,952.53

SWITCHING POWER SUPPLY 1 Piece(s) Same day -100 ~ 1084.5-CE / UL / CUL / TUV97 ~ 15938 ~ 9738 ~ 1694.585~264VAC; 120~370VDCCold start, 65A at 230VAC-5%~+10% rated output voltage-88.5%105%~135% Constant current limiting, auto-recovery115%~145%I/P-O/P: 3kVAC, I/P-FG: 1.5kVAC, O/P-FG: 0.5kVAC, 1 minute-40~+60°CUL60950-1, TUV EN60950-1 approvedEN55022 class B, EN61000-4-2,3,4,5,6,8,11, EN61000-3-2,3, EN61000-6-2 heavy industry level-

฿ 3,053.74

SWITCHING POWER SUPPLY 1 Piece(s) Same day -200 ~ 201.68.4-CE / UL / CUL / TUV98 ~ 19938 ~ 9838 ~ 2128.485~264VAC; 120~370VDCCold start; 70A at 230VAC±15% rated output voltage-88.0%105%~135% Constant current limiting, auto-recovery115%~145%I/P-O/P: 3kVAC, I/P-FG: 1.5kVAC, O/P-FG: 0.5kVAC, 1 minute-40~+70°CUL60950-1, TUV EN60950-1 approvedEN55022 class B, EN61000-4-2,3,4,5,6,8,11, EN61000-3-2,3, EN61000-6-2 heavy industry level-

฿ 4,325.44

SWITCHING POWER SUPPLY 1 Piece(s) 3 Day(s) -300 ~ 33614Fan for coolingCE / UL / CUL / TUV105 ~ 19941 ~ 10541 ~ 2161485~264VAC; 120~370VDCCold start, 70A at 230VAC±15% rated output voltage-87.0%105%~135% Constant current limiting, auto-recovery115%~145%I/P - O/P: 3kVAC, I/P - FG: 1.5kVAC, O/P - FG: 0.5kVAC, 1 minute-40~+70°C (refer to output derating curve)UL60950-1, TUV EN60950-1 approvedEN55022 class B, EN61000-4-2,3,4,5,6,8,11, EN61000-3-2,3, EN61000-6-2 heavy industry level-

฿ 5,753.55

SWITCHING POWER SUPPLY 1 Piece(s) Available Same day -600 ~ 64827Fan for coolingCE / UL / CUL / TUV105 ~ 21863.5 ~ 10563.5 ~ 2482785~264VAC; 120~370VDCCold start, 70A at 230VAC±15% rated output voltage-88.0%105%~135% Constant current limiting, auto-recovery115%~145%I/P - O/P: 3kVAC, I/P - FG: 1.5kVAC, O/P - FG: 0.5kVAC, 1 minute-40~+70°C (refer to output derating curve)UL60950-1, TUV EN60950-1 approvedEN55022 class B, EN61000-4-2,3,4,5,6,8,11, EN61000-3-2,3, EN61000-6-2 heavy industry level-

฿ 338.58

฿ 290.23

SWITCHING POWER SUPPLY 1 Piece(s) Same day 10150.625-CE / UL / TUV / CCC285162.5-85~264VAC,120~370VDCCold Start, 65A at 230VAC-0 ~ 0.625A82%Above 105% rated output power
Protection type : Hiccup mode, recovers automatically after fault condition is removed.
28.4 ~ 32.4V
Protection type : Shut off o/p voltage, clamping by zener diode.
I/P-O/P:3KVAC I/P-FG:2KVAC O/P-FG:0.5KVAC-20 ~ +70 (Refer to "Derating Curve") ℃UL62368-1, TUV BS EN/EN62368-1 , AS/NZS 62368.1, .1, BSMI CNS14336-1, BIS approved IS13252(Part1):2010/IEC 60950-1: 2005 approvedCompliance to BS EN/EN55032 (CISPR32) Class B, BS EN/ Class B EN61000-3-2,-3,GB9254 class B,GB17625.1, EAC TP TC 020, CNS1343885 ~ 264VAC, 120 ~ 370VDC

฿ 415.08

฿ 355.81

SWITCHING POWER SUPPLY 1 Piece(s) Same day 10251.1-CE / UL / TUV285178-88 ~ 264VAC, 125 ~ 373VDC (Withstand 300VAC surge for 5sec. Without damage)--0 ~ 1.1A86.0%110 ~ 180% rated output power
Protection type : Hiccup mode, recovers automatically after fault condition is removed.
27.6 ~ 32.4V
Protection type : Shut off o/p voltage, clamping by zener diode.
I/P-O/P:3KVAC I/P-FG:2KVAC O/P-FG:0.5KVAC-20 ~ +70℃ (Refer to "Derating Curve")UL62368-1, TUV BS EN/EN62368-1 , AS/NZS 62368.1 .1, BSMI CNS14336-1 , BIS IS13252 Part1 2010 IEC 60950 1 2005 approvedCompliance to BS EN/EN55032 (CISPR32) Class B, BS EN/EN61000-3-2,-3,GB9254 class B,GB17625.1, EAC TP TC 020, CNS13438 Class B-

Loading...

  1. 1

Basic Information

Shape With Cover Single/multi Single Input Voltage AC/DC
Output voltage (Single only) DC24V Input/output terminal shape Screw