(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Ultra-short-bodied illuminating push-button switches with the maximum height of 16.5 mm (PC terminal form) or 17.5 mm (solder terminal form).
[Features]
· Adopts a manufacturer’s unique plate structure that can display 2 types by switching light emission colors.
· Adopts a new filter to achieve a wide variation.
· 10 types of standard display buttons are available.
· Can display characters, symbols, etc. in the control part.
· Optionally the control part is square or rectangular and includes a flange, barrier, etc. Each of those has abundant color variations.
· Mounted to a panel by snap-in mount that allows for continuous mounting.
· Epoxy adhesive on terminals prevents flux intrusion and connector rattle, further improving contact stability.
· Contacts adopt a micro switch mechanism.
· Long stroke for a smooth control feel.
· Movable contact pieces have arc shielding to prevent arrival of arc generated in circuit switch at the hook part of coil spring.
· Adopts a super-high luminance LED to improve visibility of the control part.
· Single color LED (blue, green, red, yellow, white) and 2-color LED (red / green, blue / orange).
Mounting Hole | 16.2 x 22.4 | Shape | Elongated | Type | Illumination push-button |
---|---|---|---|---|---|
Push button operation | Momentary | Button color | Transparency | Contact Configuration | 1c |
Terminal shape | Solder terminal. | Guard included | Available | Dimension depth(mm) | 17.5 |
Protection function (environmentally resistant) | NA | Dimension width(mm) | 24 | Dimension vertical(mm) | 17.8 |
Number of Poles | Single Pole Double Throw | Rated | 5A 125V AC/5A 250V AC/5A 30V DC | Function Operation | ON-(ON) |
Panel mounting system | Snap-in mount | Sales Operation | Switch main unit only | Illumination element type | Ultra-high brightness (level 1) |
Illumination element color | Green | Contact part specifications | Silver Contact | Button type | Sold Separately |
Lens color | NA | Body color (flange color) | Black | Flange | Includes (includes barrier) |
Please check the type/dimensions/specifications of the part UB-15H1NBKS1M in the Illuminated-Type Push-Button Switch, UB Series series.
How can we improve?
How can we improve?