1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

TJ-563 Series (TJ-563-B)

CRIMPING TERMINAL

TJ-563 Series (TJ-563-B)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Standard banana jack, TJ-563 series.
· Available in a wide range of 6 colors. Made in Japan.
· TJ-560, TJ-2167 compliant.

Features

●Socket for banana plug. 6 Colors Variation

Usage

●Can be used for various tests/experiments.

Specification

●Rated:30V-3A
●Voltage Resistance: AC500V(1 min)
●Insulation Resistance: DC500V/50MΩ or more

Materials

●Main Insulation Material: Poly Carbonate
Part Number
TJ-563-B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSColor

฿ 150.00

CRIMPING TERMINAL 1 Piece(s) Same day 10Black

Loading...

  1. 1
 

Basic Information

Classification Banana Socket Mounting Plate Thickness(mm) 2.5(MAX) Rated Voltage(V) 30
Rated Current(A) 3 Withstand Voltage(V) AC500 Insulation resistance(V) DC500
Main insulation material Polycarbonate Panel mounting method Nut tightener Conforming products TJ-560, TJ-2167

Please check the type/dimensions/specifications of the part TJ-563-B in the TJ-563 Series series.

Products with similar specification

Part Number
TJ-563-BL
TJ-563-G
TJ-563-R
TJ-563-W
TJ-563-Y
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSColor

฿ 130.48

1 Piece(s) 5 Day(s) -Blue

฿ 150.00

1 Piece(s) Same day -Green

฿ 150.00

1 Piece(s) Same day 10Red

฿ 150.00

1 Piece(s) 5 Day(s) 10[Other] White

฿ 74.00

1 Piece(s) Available 5 Day(s) 10Yellow