1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

PC Board Type Power Supply, VS-C Series

PC Board Type Power Supply, VS-C Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 853.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution


Product Description

[Features]
· CE marking conformity.
· 100VAC type input single output super low cost substrate type.
· Supports a wide range of applications including game consoles, printers, and communication terminal equipment.

PC Board Type Power Supply, VS-C Series

PC Board Type Power Supply, VS-C Series

Product picture of VS-C Series

BOXTM-200  series

Model naming method

Features of VS-C Series

• 100 V AC input / single output / super low cost on board type
• Applicable to a wide range of usages, including devices and printers

Outline Drawing

PC Board Type Power Supply, VS-C Series

Outline drawing of VS10C

 
PC Board Type Power Supply, VS-C Series

Outline drawing of VS15C

 
PC Board Type Power Supply, VS-C Series

Outline drawing of VS30C

Part Number
VS10C-12
VS10C-24
VS15C-5
VS30C-5
VS30C-12
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSCapacity
(W)
Output voltage (Single only) Rated output current (single only)
(A)
Dimension height
(mm)
Dimension width
(mm)
Dimension depth
(mm)

฿ 853.33

SWITCHING POWER SUPPLY 1 Piece(s) Same day -10DC12V0.9154994

฿ 1,343.25

SWITCHING POWER SUPPLY 1 Piece(s) 3 Day(s) 1010DC24V0.5154994

฿ 1,759.66

SWITCHING POWER SUPPLY 1 Piece(s) 3 Day(s) 1015DC5V31550115

฿ 956.89

SWITCHING POWER SUPPLY 1 Piece(s) 3 Day(s) -30DC5V62350132.5

฿ 942.60

SWITCHING POWER SUPPLY 1 Piece(s) 3 Day(s) -30DC12V2.52350132.5

Loading...

  1. 1
 

Basic Information

Shape Circuit Board Types Number of Outputs Single output Input Voltage AC85 to 132V/DC110 to 175V
Input/output terminal shape Connector Representative Standard CE / UL / CSA