1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

MGFS30 Model 30W Single Output Wide Input (Part Number)

MGFS30 Model 30W Single Output Wide Input
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,521.53/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution


Product Description

General-purpose DC/DC converter, on-board, single output, 30W type.
[Features]
· 1X2 inch onboard type/small size/high efficiency/30W output/input
· Wide input DC9-36V/DC18-76V.
Dielectric strength between input and output is DC 1.500V. (1 minute), improved safety.
· Overcurrent protection circuit. (Automatic recovery)
· Remote control, external output voltage variable.
· Aluminum electrolytic/tantalum capacitor not used.
[Applications]
· Ideal for automotive, analyzers, measuring instruments, communication devices, and other general-purpose products.

 
Part Number
MGFS302405
MGFS302412
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOutput voltage (Single only) Rated output current (single only)
(A)
Voltage settings reliability
(V)
Output voltage variation
(V)

฿ 1,521.53

SWITCHING POWER SUPPLY 1 Piece(s) 3 Day(s) DC5V64.975 to 5.1374.5~5.5 (external resistance)

฿ 1,521.53

SWITCHING POWER SUPPLY 1 Piece(s) 3 Day(s) DC12V2.511.857 to 12.24310.8~13.2 (external resistance)

Loading...

  1. 1

Basic Information

Shape On-board Output power(W) 30 Single/multi Single
Input Voltage Dedicated to DC Input/output terminal shape Other Safety standards CE / UL / CUL / TUV / CSA
Height(mm) 9.9 Width(mm) 25.4 Depth(mm) 50.8
Input Voltage(V) DC9 to 36 Maximum output power(W) 30 Excess current protective circuit Available
Excess voltage protective circuit Available Remote control Available Other optional functions NA