(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Single substrate/100V Input/compact (150W single output)
· LGA series.
· Compact and lightweight.
· With inrush current prevention circuit and overcurrent/overvoltage protection circuit.
[Applications]
· Ideal for general industrial equipment.
· Because there is a wide variety of variations, it can be used for various purposes.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shape | Output voltage (Single only) | Rated output current (single only) (A) | Height (mm) | Width (mm) | Depth (mm) | Maximum output power (W) | Voltage settings reliability (V) | Output voltage variation (V) | Connector details | Other optional functions | Peak current (A) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,154.25 | SWITCHING POWER SUPPLY | 1 Piece(s) | 11 Day(s) | 10 | Open frame | DC5V | 30 | 39 | 75 | 160 | 150 | 5 to 5.15 | 4.5 to 5.5 | VH (J.S.T) input connector | With volume | - | ||
฿ 2,347.75 | SWITCHING POWER SUPPLY | 1 Piece(s) | 11 Day(s) | 10 | [With Cover] With Cover | DC5V | 30 | 47 | 85 | 188 | 150 | 5 to 5.15 | 4.5 to 5.5 | VH (J.S.T) input connector | with volume / With chassis | - | ||
฿ 5,356.15 | SWITCHING POWER SUPPLY | 1 Piece(s) | 11 Day(s) | 10 | [With Cover] With Cover | DC5V | 30 | 47 | 85 | 188 | 150 | 5 to 5.15 | 4.5 to 5.5 | - | with volume / With chassis | - | ||
฿ 2,269.14 | SWITCHING POWER SUPPLY | 1 Piece(s) | 11 Day(s) | 10 | Open frame | DC5V | 30 | 39 | 75 | 160 | 150 | 5 to 5.15 | 4.5 to 5.5 | - | with volume / With chassis | - | ||
฿ 2,154.25 | SWITCHING POWER SUPPLY | 1 Piece(s) | 11 Day(s) | 10 | Open frame | DC5V | 30 | 39 | 75 | 160 | 150 | 5 to 5.15 | 4.5 to 5.5 | - | With volume | - | ||
฿ 3,979.85 | SWITCHING POWER SUPPLY | 1 Piece(s) | 11 Day(s) | 10 | Open frame | DC12V | 12.5 | 39 | 75 | 160 | 150 | 11.5 to 12.5 | Internal fixed | - | NA | - | ||
฿ 2,154.25 | SWITCHING POWER SUPPLY | 1 Piece(s) | 11 Day(s) | 10 | Open frame | DC12V | 12.5 | 39 | 75 | 160 | 150 | 11.5 to 12.5 | Internal fixed | VH (J.S.T) input connector | NA | - | ||
฿ 2,154.25 | SWITCHING POWER SUPPLY | 1 Piece(s) | 11 Day(s) | 10 | Open frame | DC12V | 12.5 | 39 | 75 | 160 | 150 | 11.5 to 12.5 | 10.8 to 13.2 | VH (J.S.T) input connector | With volume | - | ||
฿ 2,269.14 | SWITCHING POWER SUPPLY | 1 Piece(s) | 11 Day(s) | 10 | Open frame | DC12V | 12.5 | 39 | 75 | 160 | 150 | 11.5 to 12.5 | Internal fixed | - | With chassis | - | ||
฿ 4,365.04 | SWITCHING POWER SUPPLY | 1 Piece(s) | 11 Day(s) | 10 | [With Cover] With Cover | DC12V | 12.5 | 47 | 85 | 188 | 150 | 11.5 to 12.5 | Internal fixed | - | With chassis | - | ||
฿ 2,347.75 | SWITCHING POWER SUPPLY | 1 Piece(s) | 11 Day(s) | 10 | [With Cover] With Cover | DC12V | 12.5 | 47 | 85 | 188 | 150 | 11.5 to 12.5 | Internal fixed | VH (J.S.T) input connector | With chassis | - | ||
฿ 2,347.75 | SWITCHING POWER SUPPLY | 1 Piece(s) | 11 Day(s) | 10 | [With Cover] With Cover | DC12V | 12.5 | 47 | 85 | 188 | 150 | 11.5 to 12.5 | 10.8 to 13.2 | VH (J.S.T) input connector | with volume / With chassis | - | ||
฿ 2,347.75 | SWITCHING POWER SUPPLY | 1 Piece(s) | 11 Day(s) | 10 | [With Cover] With Cover | DC12V | 12.5 | 47 | 85 | 188 | 150 | 11.5 to 12.5 | 10.8 to 13.2 | - | with volume / With chassis | - | ||
฿ 2,154.25 | SWITCHING POWER SUPPLY | 1 Piece(s) | 11 Day(s) | 10 | Open frame | DC12V | 12.5 | 39 | 75 | 160 | 150 | 11.5 to 12.5 | 10.8 to 13.2 | - | With volume | - | ||
฿ 4,914.11 | SWITCHING POWER SUPPLY | 1 Piece(s) | 11 Day(s) | 10 | Open frame | DC24V | 6.3 | 39 | 75 | 160 | 151.2 | 23 to 25 | Internal fixed | - | NA | - | ||
฿ 5,130.60 | SWITCHING POWER SUPPLY | 1 Piece(s) | 3 Day(s) | 10 | Open frame | DC24V | 6.3 | 39 | 75 | 160 | 151.2 | 23 to 25 | Internal fixed | - | Peak current support (24V) | 7.9A | ||
฿ 2,257.05 | SWITCHING POWER SUPPLY | 1 Piece(s) | 11 Day(s) | 10 | Open frame | DC24V | 6.3 | 39 | 75 | 160 | 151.2 | 23 to 25 | Internal fixed | VH (J.S.T) input connector | Peak current support (24V) | 7.9A | ||
฿ 2,257.05 | SWITCHING POWER SUPPLY | 1 Piece(s) | 11 Day(s) | 10 | Open frame | DC24V | 6.3 | 39 | 75 | 160 | 151.2 | 23 to 25 | 21.6 to 26.4 | VH (J.S.T) input connector | Peak current support (24V) / with volume | 7.9A | ||
฿ 3,604.93 | SWITCHING POWER SUPPLY | 1 Piece(s) | 11 Day(s) | 10 | [With Cover] With Cover | DC24V | 6.3 | 47 | 85 | 188 | 151.2 | 23 to 25 | Internal fixed | - | Peak current support (24V) / with chassis | 7.9A | ||
฿ 2,450.55 | SWITCHING POWER SUPPLY | 1 Piece(s) | 11 Day(s) | 10 | [With Cover] With Cover | DC24V | 6.3 | 47 | 85 | 188 | 151.2 | 23 to 25 | Internal fixed | VH (J.S.T) input connector | Peak current support (24V) / with chassis | 7.9A | ||
฿ 2,450.55 | SWITCHING POWER SUPPLY | 1 Piece(s) | 11 Day(s) | 10 | [With Cover] With Cover | DC24V | 6.3 | 47 | 85 | 188 | 151.2 | 23 to 25 | 21.6 to 26.4 | - | Peak current support (24V) / with chassis / with volume | 7.9A | ||
฿ 2,154.25 | SWITCHING POWER SUPPLY | 1 Piece(s) | 3 Day(s) | 10 | Open frame | DC24V | 6.3 | 39 | 75 | 160 | 151.2 | 23 to 25 | Internal fixed | VH (J.S.T) input connector | NA | - | ||
฿ 2,154.25 | SWITCHING POWER SUPPLY | 1 Piece(s) | 11 Day(s) | 10 | Open frame | DC24V | 6.3 | 39 | 75 | 160 | 151.2 | 23 to 25 | 21.6 to 26.4 | VH (J.S.T) input connector | With volume | - | ||
฿ 2,269.14 | SWITCHING POWER SUPPLY | 1 Piece(s) | 11 Day(s) | 10 | Open frame | DC24V | 6.3 | 39 | 75 | 160 | 151.2 | 23 to 25 | Internal fixed | - | With chassis | - | ||
฿ 2,269.14 | SWITCHING POWER SUPPLY | 1 Piece(s) | 11 Day(s) | 10 | Open frame | DC24V | 6.3 | 39 | 75 | 160 | 151.2 | 23 to 25 | Internal fixed | VH (J.S.T) input connector | With chassis | - | ||
฿ 5,319.26 | SWITCHING POWER SUPPLY | 1 Piece(s) | 11 Day(s) | 10 | [With Cover] With Cover | DC24V | 6.3 | 47 | 85 | 188 | 151.2 | 23 to 25 | Internal fixed | - | With chassis | - | ||
฿ 2,347.75 | SWITCHING POWER SUPPLY | 1 Piece(s) | 11 Day(s) | 10 | [With Cover] With Cover | DC24V | 6.3 | 47 | 85 | 188 | 151.2 | 23 to 25 | Internal fixed | VH (J.S.T) input connector | With chassis | - | ||
฿ 2,347.75 | SWITCHING POWER SUPPLY | 1 Piece(s) | 11 Day(s) | 10 | [With Cover] With Cover | DC24V | 6.3 | 47 | 85 | 188 | 151.2 | 23 to 25 | 21.6 to 26.4 | VH (J.S.T) input connector | with volume / With chassis | - | ||
฿ 2,347.75 | SWITCHING POWER SUPPLY | 1 Piece(s) | 11 Day(s) | 10 | [With Cover] With Cover | DC24V | 6.3 | 47 | 85 | 188 | 151.2 | 23 to 25 | 21.6 to 26.4 | - | with volume / With chassis | - | ||
฿ 2,154.25 | SWITCHING POWER SUPPLY | 1 Piece(s) | 11 Day(s) | 10 | Open frame | DC24V | 6.3 | 39 | 75 | 160 | 151.2 | 23 to 25 | 21.6 to 26.4 | - | With volume | - |
Loading...
Output power(W) | 150 | Single/multi | Single | Input Voltage | AC-dedicated |
---|---|---|---|---|---|
Input/output terminal shape | Connector | Safety standards | CE / UL / CUL / TUV / CSA | Input Voltage(V) | AC85 to 132 |
Excess current protective circuit | Available | Excess voltage protective circuit | Available |
How can we improve?
How can we improve?