(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Tightening-nut front mounting for easy addition/replacement on text nameplates and more
Part Number |
---|
AM22E0R-10R |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Shape | Type | Push button operation | Button color | Contact Configuration | Guard included | Dimension depth (mm) | Representative Standard | Dimension width (mm) | Features | Button dimension (mm) | Light Source | Lamp working voltage (V) | With transformer | Quantity of units ordered (Piece) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 298.34 | PUSH-BUTTON SWITCH | 1 Piece(s) | 61 Day(s) | [Round] Circular Protruding Types | Push Button | Momentary | [Red] Red | 1a | NA | 119 | PSE / CE / UL / TUV / CCC / CSA | 30 | NA | φ24 | Non-Illumination | Non-Illumination | NA | 20 |
Loading...
Mounting Hole | φ22.3 | Terminal shape | Screw terminal | Protection function (environmentally resistant) | IP65, IP65F |
---|---|---|---|---|---|
Dimension vertical(mm) | 44 | Specifications | Circular Frame | Current Capacity at VDC 24(A) | 6 |
Please check the type/dimensions/specifications of the part AM22E0R-10R in the ø22 Series Push Button Switch AM22 Type series.
Part Number |
---|
AM22E0L-10H4R |
AM22E0L-10M3G |
AM22E0L-10M3R |
AM22E0R-11B |
AM22E0R-11R |
AM22E5L-10H3G |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Shape | Type | Push button operation | Button color | Contact Configuration | Guard included | Dimension depth (mm) | Representative Standard | Dimension width (mm) | Features | Button dimension (mm) | Light Source | Lamp working voltage (V) | With transformer | Quantity of units ordered (Piece) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 708.33 | 1 Piece(s) | 61 Day(s) | [Round] Circular Protruding Types | Illumination push-button | Momentary | [Red] Red | 1a | NA | 119 | UL / CE / CSA / TUV | 30 | NA | φ24 | White heat | AC110 | Available | - | ||
฿ 951.66 | 1 Piece(s) | 61 Day(s) | [Round] Circular Protruding Types | Illumination push-button | Momentary | Green | 1a | NA | 119 | UL / CE / CSA / TUV | 30 | NA | φ24 | LED | AC220 | Available | - | ||
฿ 951.66 | 1 Piece(s) | 61 Day(s) | [Round] Circular Protruding Types | Illumination push-button | Momentary | [Red] Red | 1a | NA | 119 | UL / CE / CSA / TUV | 30 | NA | φ24 | LED | AC220 | Available | - | ||
฿ 446.67 | 1 Piece(s) | 61 Day(s) | [Round] Circular Protruding Types | Push Button | Momentary | Black | 1b / 1a | NA | 119 | UL / CE / CSA / TUV | 30 | NA | φ24 | Non-Illumination | Non-Illumination | NA | - | ||
฿ 446.67 | 1 Piece(s) | 61 Day(s) | [Round] Circular Protruding Types | Push Button | Momentary | [Red] Red | 1b / 1a | NA | 119 | UL / CE / CSA / TUV | 30 | NA | φ24 | Non-Illumination | Non-Illumination | NA | - | ||
฿ 1,266.67 | 1 Piece(s) | 61 Day(s) | [Round] Circular Protruding Types | Illumination push-button | Alternate | Green | 1a | NA | 119 | UL / CE / CSA / TUV | 30 | NA | φ24 | LED | AC110 | Available | - |
How can we improve?
How can we improve?