(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· The overall depth of the panel has been reduced to help make the operation panel smaller and thinner.
Part Number |
---|
DR16E0L-A3W |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shape | Color | Rated Voltage (V) | Dimension width (mm) | Dimension depth (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 430.00 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | 61 Day(s) | 10 | [Round] Circular Protruding Types | [White] Milk White | [Other] AC/DC6 | 18 | 37.9 |
Loading...
Mounting Hole Size | φ 16.2 | Protection function (environmentally resistant) | IP65, IP65F | Light Source | LED |
---|---|---|---|---|---|
Representative Standard | CE / UL / CUL / TUV / CCC / CSA | Dimension vertical(mm) | 18 | Lamp power supply | All voltage types |
Model Class/Structure | Standard Form | Terminal shape | Tab and solder terminal |
Please check the type/dimensions/specifications of the part DR16E0L-A3W in the DR16 Series Pilot Light series.
Part Number |
---|
DR16D0L-A3S |
DR16D0L-A3W |
DR16D0L-B3A |
DR16E0L-A3Y |
DR16E0L-B3A |
DR16E0L-E3A |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Shape | Color | Rated Voltage (V) | Dimension width (mm) | Dimension depth (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 633.33 | 1 Piece(s) | 61 Day(s) | 10 | [Other] Dome-Shaped | Blue | [Other] AC/DC6 | 18 | 42.4 | ||
฿ 430.00 | 1 Piece(s) | 61 Day(s) | 10 | [Other] Dome-Shaped | [White] Milk White | [Other] AC/DC6 | 18 | 42.4 | ||
฿ 430.00 | 1 Piece(s) | 61 Day(s) | 10 | [Other] Dome-Shaped | [Other] Orange | [Other] AC/DC12 | 18 | 42.4 | ||
฿ 430.00 | 1 Piece(s) | 61 Day(s) | 10 | [Round] Circular Protruding Types | Yellow | [Other] AC/DC6 | 18 | 37.9 | ||
฿ 430.00 | 1 Piece(s) | 61 Day(s) | 10 | [Round] Circular Protruding Types | [Other] Orange | [Other] AC/DC12 | 18 | 37.9 | ||
฿ 430.00 | 1 Piece(s) | 61 Day(s) | 10 | [Round] Circular Protruding Types | [Other] Orange | AC/DC24 | 18 | 37.9 |
How can we improve?
How can we improve?