1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 21/4/2024 to 5:00 22/4/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

Rotary Soldering Iron Tip Cleaner FT-710【1-2 Pieces Per Package】

Rotary Soldering Iron Tip Cleaner FT-710
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 567.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A rotating type tip cleaner. Helps reduce tip oxidation and prevent solder spatter. FT-710.

[Features]
· A rotating type tip cleaner. Helps reduce tip oxidation and prevent solder spatter.
· For issues such as solder spattering and tip oxidation, etc.
· As it doesn't use any water, the tip temperature will not drop too much when cleaning, helping increase workability.
· A low noise design.
· An energy saving specification with a power consumption of just 5 W.
· An airtight design that helps eliminate solder spattering when cleaning the tip, a major reason behind poor quality work.
· Has the advantages of both cleaning sponges and cleaning wires (Hakko 599B).
· Control how much solder is removed.
· Two types of cleaning brush are available.
· Use brushes for specific applications, enabling control of how much solder is removed.
· Compatible with various Hakko soldering irons and tips.
· The receptacle can be replaced and its height adjusted in accordance with the soldering iron and tip being used.
· Easy to maintain.
· Features a metallic waste solder receptacle for easy cleaning.
· The drive part has been even further isolated, ensuring that no solder waste is able to get in.
· Tool-less cleaning brush replacement.

Features

●Since water is not used during cleaning, lowering of the iron tip temperature is less and higher usability is obtained.

Usage

●Oxide can be removed from the iron tip.

Specification

●SPQ(piece):8
●Electricity Consumption: 5W
●W x D x H: 71 x 107 x 77mm
Part Number
A1566
A1567
FT710-01
FT710-02
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipType Power Consumption
(W)
Number with packs
(piece)
Conforming soldering iron tips Product Name Set Content

฿ 567.00

TOOL FOR WIIRING OPTION 1 Pack(s)

2 Pieces Per Package

20 Day(s) Resin brush-2-Cleaning brush A (replacement part)-

฿ 825.00

TOOL FOR WIIRING OPTION 1 Pack(s)

2 Pieces Per Package

20 Day(s) Metal brush-2-Cleaning brush B (option)-

฿ 7,012.00

TOOL FOR WIIRING OPTION 1 Piece(s) 10 Day(s) Resin brush/receptacle A5-T7 / T11 / T12Main Body SetFT-710 body, AC adapter, receptacle A, lock nut, solder waste receiver, gauge, manual, cleaning brush A

฿ 7,012.00

TOOL FOR WIIRING OPTION 1 Piece(s) 12 Day(s) Resin brush/receptacle B5-T14 / T18 / 900MMain Body SetFT-710 main body, AC adapter, receptacle B, lock nut, solder waste receiver, gauge, operating manual, cleaning brush A

Loading...

  1. 1