(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
ø22 HW Series 2-point push button switch
[Features]
· Finger-protecting SS terminals for extra safety and less work.
· Integrated terminal cover and finger protection for safety.
· Rolling contact and self-cleaning rake-machined contacts.
· IP65 protective construction keeps water and oil out (IP40 on two-point push button switch).
· Two-point push button switch also available, featuring two independently-operating push button switches and display light for three features mounted in one hole.
· Supports all voltages for worldwide needs.
· UL/CSA-approved and EN standard compliant
Part Number |
---|
HW7D-B111111GR |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Type | Push button operation | Button color | Contact Configuration | Dimension depth (mm) | Button shape | Lamp working voltage (V) | Light Source Type | Built-in LED bulb color | 2 PT push-button contact configuration details (TOP/BOTTOM) | Features |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,338.00 ฿ 1,147.20 | PUSH-BUTTON SWITCH | 1 Piece(s) | Quote | - | [Non-illumination type push-button] Non-illumination type, 2-point push-button | Momentary | [Other] Green (top)/red (bottom) | 1a / 1b | 63.9 | Flat/flat | Non-illumination type | Non-illumination type | Non-illumination type | 1a1b/1a1b | Plain |
Loading...
Mounting Hole | Ø22.3 | Shape | Square | Terminal shape | Screw terminal |
---|---|---|---|---|---|
Guard included | NA | Protection function (environmentally resistant) | IP40 | Representative Standard | CE / UL / TUV / CCC / CSA |
Dimension width(mm) | 29.8 | Dimension vertical(mm) | 54.8 | Current Capacity at VAC 110(A) | 10 |
Current Capacity at VDC 24(A) | 8 | Lock removing method | NA |
How can we improve?
How can we improve?