(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
ø22 TW series button cover
[Features]
· A mounting ring with rubber cover, further waterproofing push button switches.
· The rubber cover has a tip (button) inside. Remove any mounting rings and tips in the switch before use.
· Always fit the tip (button) with the center of the unit.
· Provides oil resistance as well. (Color symbols: B (black), G (green), R (red), Y (yellow).)
· Ambient temperature: -5 to +60°C
Apply | TW series | Material (Main Body) | Rubber (nitrile) | Maximum Allowable Current(A) | -5 to +60°C |
---|
Please check the type/dimensions/specifications of the part OCW-11G in the ø22 Control Unit Button Cover series.
Part Number |
---|
OCW-10G |
OCW-10R |
OCW-10Y |
OCW-11B |
OCW-11R |
OCW-11Y |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Specifications | Color |
---|---|---|---|---|---|---|
฿ 130.00 | 1 Piece(s) | Same day | For Flat Type Buttons | Green | ||
฿ 130.00 | 1 Piece(s) | Same day | For Flat Type Buttons | Red | ||
฿ 130.00 | 1 Piece(s) | Quote | For Flat Type Buttons | Yellow | ||
฿ 130.00 | 1 Piece(s) | Same day | For Protruding Type Buttons | Black | ||
฿ 130.00 | 1 Piece(s) | Same day | For Protruding Type Buttons | Red | ||
฿ 130.00 | 1 Piece(s) | 98 Day(s) | For Protruding Type Buttons | Yellow |
How can we improve?
How can we improve?