(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Ideal for forward / reverse operation of AC motor.
Part Number |
---|
MS-2XN150 11KW 200V AC100V |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Motor capacity/nominal thermal nominal size 440 VAC (kW/A) | Motor Capacity / Thermal Nominal Size VAC 220 (kW/A) | Coil rated voltage (V) | Auxiliary Contact | Dimension length (mm) | Dimension width (mm) | Dimension thickness (mm) | Frame Size | Main circuit voltage (V) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 78,555.00 ฿ 64,823.59 | MAGNETIC STARTER | 1 Piece(s) | 98 Day(s) | - | 11/42 | AC100 | [Other] 3a3b x 2 | 520 | 452 | 209 | N150 | 200 |
Loading...
Operating Method | Reversible format | Number of Poles | 3 | Specifications | Alternating current operation (boxed) |
---|---|---|---|---|---|
Finger protection/terminal cover | NA |
Please check the type/dimensions/specifications of the part MS-2XN150 11KW 200V AC100V in the MS-N Series, Standard / Box Injection AC Operation Reversible Electromagnetic Switch series.
Part Number |
---|
MS-2XN125 22KW 400V AC200V |
MS-2XN125 30KW 200V AC100V |
MS-2XN125 30KW 200V AC200V |
MS-2XN150 11KW 200V AC200V |
MS-2XN150 15KW 200V AC100V |
MS-2XN150 15KW 200V AC200V |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Motor capacity/nominal thermal nominal size 440 VAC (kW/A) | Motor Capacity / Thermal Nominal Size VAC 220 (kW/A) | Coil rated voltage (V) | Auxiliary Contact | Dimension length (mm) | Dimension width (mm) | Dimension thickness (mm) | Frame Size | Main circuit voltage (V) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 37,350.00 | 1 Piece(s) | 98 Day(s) | 22/42 | - | AC200 | [Other] 2a2b x 2 | 440 | 436 | 170 | N125 | 400 | ||
฿ 37,350.00 | 1 Piece(s) | 98 Day(s) | - | 30/105 | AC100 | [Other] 2a2b x 2 | 440 | 436 | 170 | N125 | 200 | ||
฿ 37,350.00 | 1 Piece(s) | 98 Day(s) | - | 30/105 | AC200 | [Other] 2a2b x 2 | 440 | 436 | 170 | N125 | 200 | ||
฿ 78,555.00 | 1 Piece(s) | 98 Day(s) | - | 11/42 | AC200 | [Other] 3a3b x 2 | 520 | 452 | 209 | N150 | 200 | ||
฿ 78,555.00 | 1 Piece(s) | 98 Day(s) | - | 15/54 | AC100 | [Other] 3a3b x 2 | 520 | 452 | 209 | N150 | 200 | ||
฿ 78,555.00 | 1 Piece(s) | 98 Day(s) | - | 15/54 | AC200 | [Other] 3a3b x 2 | 520 | 452 | 209 | N150 | 200 |
How can we improve?
How can we improve?