1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

Adjustable Temperature Type Soldering Iron HS-51/HS-51-220 (HS-51)

SOLDERING TOOL

Adjustable Temperature Type Soldering Iron HS-51/HS-51-220 (HS-51)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Features a precision and cost effective soldering iron for lead-free soldering.
[Features]
· The bit, heater and sensor are all integrated, helping the operator to quickly catch bit temperature fluctuations and control the temperature.
· Reduces work stress due to lower bit temperature.
· The newly designed soldering iron features superior heat insulation effect, which prevents the operator from receiving unpleasant heat even during extended use.
· Enables quick and tool-less bit replacement.
· Equipped with a setting lock function, which is essential to managing work temperatures.
· Uses a pin code system so no cards or keys are required.
· Features sleep function.
· Auto power off function in case the operator forgets to turn off the power supply.
· The station can be stacked.
[Applications]
· Does not occupy much space on work desks or tables, even when using multiple stands.

Part Number
HS-51
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSRated Voltage
(V)

฿ 13,660.38

SOLDERING TOOL 1 Piece(s) Same day 10AC100

Loading...

  1. 1

Basic Information

Output(W) 80 Maximum Temperature(°C) 450 Lead Free Corresponds To

Please check the type/dimensions/specifications of the part HS-51 in the Adjustable Temperature Type Soldering Iron HS-51/HS-51-220 series.

Products with similar specification

Part Number
HS-51-220
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSRated Voltage
(V)

฿ 13,225.23

1 Piece(s) 20 Day(s) 10AC220