(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Soldering Iron with Corrosion-Resistant Bit H-829/839/849/820/830/840/860/869 Replacement Part
Part Number |
---|
H-864 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Specifications | Applicable Model | Rated Voltage (V) | Shape | Tip specifications (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 211.27 | TOOL FOR WIRING OPTION | 1 Piece(s) | Same day | 10 | Corrosion resistant bit (iron plated specification) | H-869 / H-860 | - | B Type | R0.7 |
Loading...
Please check the type/dimensions/specifications of the part H-864 in the Soldering Iron corrosion-resistant bit (H-829 - 869 replacement parts) series.
Part Number |
---|
H-821 |
H-821-230 |
H-824 |
H-831 |
H-831-230 |
H-834 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Specifications | Applicable Model | Rated Voltage (V) | Shape | Tip specifications (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 233.75 | 1 Piece(s) | 20 Day(s) | 10 | Heater | H-829 / H-820 | AC100 | - | - | ||
฿ 295.38 | 1 Piece(s) | 20 Day(s) | 10 | Heater | H-829-230 / H-820-230 | AC230 | - | - | ||
฿ 196.62 | 1 Piece(s) | 19 Day(s) | 10 | Corrosion resistant bit (iron plated specification) | H-839 / H-829 / H-820 / H-849 / H-840 / H-830 | - | B Type | R0.3 | ||
฿ 233.75 | 1 Piece(s) | 20 Day(s) | 10 | Heater | H-839 / H-830 | AC100 | - | - | ||
฿ 295.23 | 1 Piece(s) | 20 Day(s) | 10 | Heater | H-839-230 / H-830-230 | AC230 | - | - | ||
฿ 195.45 | 1 Piece(s) | 10 Day(s) | 10 | Corrosion resistant bit (iron plated specification) | H-839 / H-829 / H-820 / H-849 / H-840 / H-830 | - | B Type | R0.5 |
How can we improve?
How can we improve?