(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
MELSEC-Q series slim type power supply unit.
[Features]
· Supplies power to the CPU unit, input/output unit and various other units. (Required to be installed on the slim type base)
· External dimensions: (H) 98 mm, (W) 27.4 mm, (D) 104 mm.
· Mass: 0.18 kg.
[Applications]
· Power supply to unit.
Base Installation Position | Installation slot for slim type power supply unit | |
---|---|---|
Compatible Base Unit | Q3□SB | |
Input Power Supply Voltage | 100 to 240 V AC (-15% to +10%) | |
Input Frequency | 50/60 Hz ±5% | |
Input Voltage Distortion Factor | Within 5% | |
Input Maximum Apparent Power | 40 V A | |
Inrush Current | Within 40 A / 8 ms | |
Rated Output Current | 5 V DC | 2 A |
Overcurrent Protection | 5 V DC | 2.2 A or more |
Overvoltage Protection | 5 V DC | 5.5 to 6.5 V |
Efficiency | 70% or more | |
Allowable Momentary Power Loss Time | Within 20 ms | |
Withstand Voltage | Between all inputs / LG at once and all outputs / FG at once 2,300 V AC / 1 minute (altitude 0 to 2,000 m) | |
Insulation Resistance | Between all inputs / LG at once and all outputs / FG at once, between all inputs at once and LG, between all outputs at once and FG: 10 MΩ or more at 500 V DC on an insulation resistance tester | |
Operation Indication | LED indication (Normal: green light is lit, Error: unlit) | |
Fuse | Built-in (not user-replaceable) | |
External Wiring Connection Method | Screw terminal block (M3.5 screw) | |
External Dimensions | Height (H) | 98 mm |
Width (W) | 27.4 mm | |
Depth (D) | 104 mm | |
Weight | 0.18 kg |
Part Number |
---|
Q61SP |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 3,388.00 ฿ 2,904.19 | PLC(CPU UNIT) | 1 Piece(s) | Same day |
Loading...
Applicable Series | Q (Q Mode) | Representative Standard | UL/CE | Input Voltage | AC100V to 240V |
---|---|---|---|---|---|
Output Voltage/ Output Capacity | DC5V/2A | Compatible Model | Q3□SB | Note | Power supply unit that can be used in an input power supply of AC 100 to 240 V. A small scale system that does not require an expanding base unit. Ideal for making control panels make more efficient use of space. |
Please check the type/dimensions/specifications of the part Q61SP in the MELSEC-Q Series Power Supply Unit (Slim Type) series.
How can we improve?
How can we improve?