(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Cable tie that fastens tightly, fits perfectly with wires, and resistant to lateral shifting.
[Features]
· Designed with a sturdy and strong lock tongue as well as a highly flexible, tighter-fitting strap.
· Soft, wide strap is easy to hold and use.
· The head and entire tie are formed to be round and smooth so as to not hurt your hands or damage wire coatings while working with them.
· UL94V-2 flame-retardant grade (main material).
· Compliant with the following standards of the Institute of Electrical Installation Engineers of Japan: “JESC E0017/IEIEJ-P-0001 Synthetic Resin Binding Band for Wiring” and “JESC E0018/IEIEJ-P-0002 Application Method of Synthetic Resin Binding Band for Wiring”.
[Applications]
· Can be used to bind electrical wires, wires, cables, etc.
Part Number |
---|
PLT80 |
PLT80-M |
PLT80B |
PLT100 |
PLT100-M |
PLT100B |
PLT100B-M |
PLT150 |
PLT150B |
PLT200 |
PLT200B |
PLT250 |
PLT250B |
PLT300 |
PLT300B |
PLT350 |
PLT350B |
PLT370S |
PLT370SB |
PLT450 |
PLT450B |
PLT510 |
PLT510B |
PLT550 |
PLT550B |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Band Diameter (mm) | Overall Length (mm) | Width (mm) | Material | Color | Environment resistance | Representative Standard | Note |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 93.96 | CABLE TIE | 3 Pack(s) | 100 Pieces Per Package | 2 Day(s) | 10 | 17 | 79 | 2.3 | [Nylon] Nylon 66 | [Other] Natural | Heat Resistant / Flame Retardant | CE / UL / CUL | - | ||
฿ 632.77 | CABLE TIE | 1 Pack(s) | 1,000 Pieces Per Package | 2 Day(s) | 10 | 17 | 79 | 2.3 | [Nylon] Nylon 66 | [Other] Natural | Heat Resistant / Flame Retardant | CE / UL / CUL | Bulk package | ||
฿ 133.33 | CABLE TIE | 1 Pack(s) | 100 Pieces Per Package | Quote | 10 | 17 | 79 | 2.3 | [Nylon] Weatherproof nylon 66 | Black | Weather-Resistant / Heat Resistant / Flame Retardant | CE / UL / CUL | - | ||
฿ 89.00 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 100 Pieces Per Package | 8 Day(s) | 10 | 23 | 106 | 3 | [Nylon] Nylon 66 | [Other] Natural | Heat Resistant / Flame Retardant | CE / UL / CUL | - | ||
฿ 571.67 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 1,000 Pieces Per Package | 2 Day(s) | 10 | 23 | 106 | 3 | [Nylon] Nylon 66 | [Other] Natural | Heat Resistant / Flame Retardant | CE / UL / CUL | Bulk package | ||
฿ 125.75 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 100 Pieces Per Package | 10 Day(s) | 10 | 23 | 106 | 3 | [Nylon] Weatherproof nylon 66 | Black | Weather-Resistant / Heat Resistant / Flame Retardant | CE / UL / CUL | - | ||
฿ 845.34 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 1,000 Pieces Per Package | 2 Day(s) | 10 | 23 | 106 | 3 | [Nylon] Weatherproof nylon 66 | Black | Weather-Resistant / Heat Resistant / Flame Retardant | CE / UL / CUL | Bulk package | ||
฿ 136.63 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 100 Pieces Per Package | 8 Day(s) | 10 | 38 | 157 | 4.3 | [Nylon] Nylon 66 | [Other] Natural | Heat Resistant / Flame Retardant | CE / UL / CUL | - | ||
฿ 205.06 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 100 Pieces Per Package | 10 Day(s) | 10 | 38 | 157 | 4.3 | [Nylon] Weatherproof nylon 66 | Black | Weather-Resistant / Heat Resistant / Flame Retardant | CE / UL / CUL | - | ||
฿ 296.00 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 100 Pieces Per Package | Same day | 10 | 51 | 211 | 5.7 | [Nylon] Nylon 66 | [Other] Natural | Heat Resistant / Flame Retardant | CE / UL / CUL | - | ||
฿ 342.61 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 100 Pieces Per Package | 10 Day(s) | 10 | 51 | 211 | 5.7 | [Nylon] Weatherproof nylon 66 | Black | Weather-Resistant / Heat Resistant / Flame Retardant | CE / UL / CUL | - | ||
฿ 618.00 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 100 Pieces Per Package | 1 Day(s) | 10 | 66 | 264 | 5.7 | [Nylon] Nylon 66 | [Other] Natural | Heat Resistant / Flame Retardant | CE / UL / CUL | - | ||
฿ 615.40 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 100 Pieces Per Package | 1 Day(s) | 10 | 66 | 264 | 5.7 | [Nylon] Weatherproof nylon 66 | Black | Weather-Resistant / Heat Resistant / Flame Retardant | CE / UL / CUL | - | ||
฿ 764.00 ฿ 527.16 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 100 Pieces Per Package | Same day | 10 | 81 | 315 | 5.7 | [Nylon] Nylon 66 | [Other] Natural | Heat Resistant / Flame Retardant | CE / UL / CUL | - | ||
฿ 935.00 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 100 Pieces Per Package | 10 Day(s) | 10 | 81 | 315 | 5.7 | [Nylon] Weatherproof nylon 66 | Black | Weather-Resistant / Heat Resistant / Flame Retardant | CE / UL / CUL | - | ||
฿ 800.00 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 50 Pieces Per Package | 1 Day(s) | 10 | 105 | 389 | 8.4 | [Nylon] Nylon 66 | [Other] Natural | Heat Resistant / Flame Retardant | CE / UL / CUL | - | ||
฿ 967.00 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 50 Pieces Per Package | 10 Day(s) | 10 | 105 | 389 | 8.4 | [Nylon] Weatherproof nylon 66 | Black | Weather-Resistant / Heat Resistant / Flame Retardant | CE / UL / CUL | - | ||
฿ 1,138.00 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 100 Pieces Per Package | 1 Day(s) | 10 | 107 | 389 | 5.7 | [Nylon] Nylon 66 | [Other] Natural | Heat Resistant / Flame Retardant | CE / UL / CUL | - | ||
฿ 1,335.00 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 100 Pieces Per Package | 10 Day(s) | 10 | 107 | 389 | 5.7 | [Nylon] Weatherproof nylon 66 | Black | Weather-Resistant / Heat Resistant / Flame Retardant | CE / UL / CUL | - | ||
฿ 1,470.00 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 50 Pieces Per Package | 1 Day(s) | 10 | 132 | 471 | 9.7 | [Nylon] Nylon 66 | [Other] Natural | Heat Resistant / Flame Retardant | CE / UL / CUL | - | ||
฿ 1,938.00 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 50 Pieces Per Package | 10 Day(s) | 10 | 132 | 471 | 9.7 | [Nylon] Weatherproof nylon 66 | Black | Weather-Resistant / Heat Resistant / Flame Retardant | - | - | ||
฿ 1,434.00 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 25 Pieces Per Package | 1 Day(s) | 10 | 127 | 511 | 12.7 | [Nylon] Nylon 66 | [Other] Natural | Heat Resistant / Flame Retardant | - | - | ||
฿ 1,595.00 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 25 Pieces Per Package | 10 Day(s) | 10 | 127 | 511 | 12.7 | [Nylon] Weatherproof nylon 66 | Black | Weather-Resistant / Heat Resistant / Flame Retardant | - | - | ||
฿ 1,595.00 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 25 Pieces Per Package | 1 Day(s) | 10 | 152 | 564 | 12.7 | [Nylon] Nylon 66 | [Other] Natural | Heat Resistant / Flame Retardant | - | - | ||
฿ 1,767.00 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 25 Pieces Per Package | 10 Day(s) | 10 | 152 | 564 | 12.7 | [Nylon] Weatherproof nylon 66 | Black | Weather-Resistant / Heat Resistant / Flame Retardant | - | - |
Loading...
Flame retardant grade (main raw materials) | UL94V-2 | Operating temperature range (Min - Max)(°C) | -60 to +85 |
---|
How can we improve?
How can we improve?