MELSEC-Q Series Input Unit (DC/AC)

Caution
- This product belongs in RoHS Directive under Category 9 "Monitoring and control equipment" with exclusion from the usage restriction of phthalate esters until 21 July 2021.
Product Description
- Input modules, Interrupt module (DC/AC), MELSEC-Q Series from MITSUBISHI.
- Comprehensive range of I/O and intelligent function modules.
- No. of input is 16 points available.
- The Q Series I/O and intelligent function module lineup is extensive and capable of meeting the needs of a wide range of applications.
- Attain the ideal solution for the application, whether it be high speed positioning or high accuracy temperature control.
- Rated input voltage is 48 V DC/AC.
MELSEC-Q Series Input Unit (DC/AC)

QX50 Image
Performance Specifications
| Input Format | DC input (positive/negative common shared type) AC input | |
|---|---|---|
| Number of Inputs | 16 points | |
| Rated Input Voltage | DC input: 48 V DC (+20/-15%, ripple rate within 5%) AC input: 48 V AC (+10/-15%), 50/60 Hz (±3 Hz) (ripple rate within 5%) | |
| Rated Input Current | Approx. 4 mA | |
| ON Voltage / ON Current | 28 V or more / 2.5 mA or more | |
| OFF Voltage / OFF Current | 10 V or less / 1 mA or less | |
| Input Resistance | Approx. 11.2 kΩ | |
| Input Response Time | OFF > ON | DC input: 5 ms or less AC input: 15 ms or less |
| ON > OFF | DC input: 20 ms or less AC input: 20 ms or less | |
| Input Common Method | 16 points 1 common | |
| Insulation Method | Opto-isolator insulation | |
| Dielectric Strength | 1,060 V AC rms / 3 cycles (altitude 2,000 m) | |
| Insulation Resistance | 10 MΩ or more on an ohmmeter | |
| Protection Grade | IP2X | |
| Operation Display | ON Display (LED) | |
| External Wiring Connection Method | 18-point screw terminal block (M3 Screw) | |
| Number of Occupied Inputs/Outputs | 16 points (I/O assignment: input 16 points) | |
| 5 V DC Internal Current Consumption | 50 mA (TYP. all points ON) | |
| External Dimensions | Height (H) | 98 mm |
| Width (W) | 27.4 mm | |
| Depth (D) | 90 mm | |
| Weight | 0.13 kg | |