(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Versatile model analog input/output unit.
[Features]
· PLC (input/output unit) capable of voltage/current input/output.
· Analog input: 4 channels.
· Analog output: 2 channels.
· 18‑point terminal block.
· Logging function.
[Applications]
· For conversion of analog signals into digital values and digital values into analog signals.
Q64AD2DA External Appearance
Q64AD2DA dimensional drawing, Unit: mm
Compatible standards:
UL/cUL, CE (EMC), KC, LR, NK, DNV, GL, ABS, RINA, BV, KR, ANSI/ISA-12.12.01
Number of Analog Input Points | 4 (4 channels) | ||
---|---|---|---|
Analog Input | Voltage | -10 to +10 V DC (input resistance: 1 MΩ) | |
Current | 0 to 20 mA DC (input resistance: 250 Ω) | ||
Digital Output | Normal resolution mode: -96 to +4,095, -4,096 to +4,095, -1,096 to +4,595 High resolution mode: -384 to +16,383, -288 to +12,287, -16,384 to +16,383, -3,288 to +13,787 | ||
Input/Output Characteristics, Resolution | Input Range | Digital Output Value (Maximum Resolution) | |
Voltage Input | 0 to10 V | Normal resolution mode: 0 to 4,000 (2.5 mV) High resolution mode: 0 to 16,000 (0.625 mV) | |
0 to 5 V | Normal resolution mode: 0 to 4,000 (1.25 mV) High resolution mode: 0 to 12,000 (0.416 mV) | ||
1 to 5 V | Normal resolution mode: 0 to 4,000 (1.0 mV) High resolution mode: 0 to 12,000 (0.333 mV) | ||
1 to 5 V (Expansion Mode) | Normal resolution mode: -1,000 to 4,500 (1.0 mV) High resolution mode: -3,000 to 13,500 (0.333 mV) | ||
-10 to 10 V | Normal resolution mode: -4,000 to 4,000 (2.5 mV) High resolution mode: -16,000 to 16,000 (0.625 mV) | ||
Current Input | 0 to 20 mA | Normal resolution mode: 0 to 4,000 (5µA) High resolution mode: 0 to 12,000 (1.66µA) | |
4 to 20 mA | Normal resolution mode: 0 to 4,000 (4µA) High resolution mode: 0 to 12,000 (1.33µA) | ||
4 to 20 mA (Expansion Mode) | Normal resolution mode: -1,000 to 4,500 (4µA) High resolution mode: -3,000 to 13,500 (1.33µA) | ||
Accuracy (With Respect to Maximum Digital Output Value) | Ambient Temperature: 25±5°C | ±0.1% | |
Ambient Temperature: 0 to 55°C | ±0.4% | ||
A/D Conversion Rate | 500µs/channel | ||
Absolute Maximum Input | Voltage | ±15 V | |
Current | ±30 mA |
Number of Analog Output Points | 2 (2 channels) | ||
---|---|---|---|
Digital Input | Normal resolution mode: -96 to +4,095, -4,096 to +4,095 High resolution mode: -288 to +12,287, -16,384 to +16,383 | ||
Analog Output | Voltage | -10 to +10 V DC (external load resistance: 1 MΩ) | |
Current | 0 to 20 mA DC (external load resistance: 600Ω) | ||
Input/Output Characteristics, Resolution | Output Range | Digital Input Value (Maximum Resolution) | |
Voltage Output | 0 to 5 V | Normal resolution mode: 0 to 4,000 (1.25 mV) High resolution mode: 0 to 12,000 (0.416 mV) | |
1 to 5 V | Normal resolution mode: 0 to 4,000 (1.0 mV) High resolution mode: 0 to 12,000 (0.333 mV) | ||
-10 to 10 V | Normal resolution mode: -4,000 to 4,000 (2.5 mV) High resolution mode: -16,000 to 16,000 (0.625 mV) | ||
Current Output | 0 to 20 mA | Normal resolution mode: 0 to 4,000 (5µA) High resolution mode: 0 to 12,000 (1.66µA) | |
4 to 20 mA | Normal resolution mode: 0 to 4,000 (4µA) High resolution mode: 0 to 12,000 (1.33µA) | ||
Accuracy (With Respect to Maximum Analog Output Value) | Ambient Temperature: 25±5°C | ±0.1% | |
Ambient Temperature: 0 to 55°C | ±0.3% | ||
D/A Conversion Speed | 500µs/channel | ||
Absolute Maximum Output | Voltage | ±12 V | |
Current | 21 mA | ||
Output Short-Circuit Protection | ✓ |
Insulation Method | Between input/output terminal and sequencer power supply: opto-isolator insulation | ||
---|---|---|---|
Dielectric Strength | Between input/output terminal and sequencer power supply: 500 V AC for 1 minute | ||
Insulation Resistance | Between input/output terminal and sequencer power supply: 20 MΩor more at 500 V DC | ||
External Power Supply | Voltage | 24 V DC (+15/-15%, ripple, spike 500 mVp-p or less) | |
Current | 0.19 A (Inrush Current: 2.5 A, 150µs or less) | ||
External Wiring Connection Method | A/D conversion part, D/A conversion part: 18-point screw terminal block (M3 screw) External power supply 24 V DC, FG connection: external power supply connector | ||
Number of Occupied Inputs/Outputs | 16 points (I/O assignment: intelligent 16 points) | ||
5 V DC Internal Current Consumption | 0.17 A | ||
External Dimensions | Height (H) | 98 mm | |
Width (W) | 27.4 mm | ||
Depth (D) | 112 mm | ||
Weight | 0.23 kg |
Part Number |
---|
Q64AD2DA |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 22,382.00 ฿ 14,922.08 | PLC(EXPANSIONUNIT) | 1 Piece(s) | Same day |
Loading...
Representative Standard | CE / UL | Terminal shape | 18-point terminal block | Type of unit | Analog input and output |
---|---|---|---|---|---|
Number of input channels(ch) | 4 | Number of output channels(ch) | 2 | Voltage input range(V) | DC -10 to 10 |
Current input range(mA) | DC 0 to 20 | A/D conversion time | 500μs/1ch | Voltage output range | DC -10 to 10 |
Current output range | DC 0 to 20 | D/A conversion time | 500μs/1ch |
Please check the type/dimensions/specifications of the part Q64AD2DA in the MELSEC-Q Analog Input/Output Unit series.
How can we improve?
How can we improve?