(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
PBH-G series box is a strong, compact polycarbonate box manufactured by FIBOX Inc.
[Features]
· Manufactured by FIBOX Co., Ltd.
· Lightweight, strong and compact plastic box.
· There are several box sizes available to chose from to satisfy any target application.
· Double insulation structure with no exposed metal poking out.
· Strong dustproof and waterproof performance; suitable for storing electrical equipment and electronic equipment.
· The installation hole is located outside the sealing, and installation is thus possible without additional machining of the body.
· Suitable for control boxes, terminal boxes, relay boxes, trunk boxes, etc.
Part Number |
---|
PBH6-0813 |
PBH6-1318 |
PBH7-1825 |
PBH10-0813 |
PBH10-1318 |
PBH10-1825 |
PBH12-1318 |
PBH15-1825 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Dimension width W (mm) | Dimension vertical H (mm) | Dimension depth D (mm) | Protection function (environmentally resistant) |
---|---|---|---|---|---|---|---|---|---|
฿ 1,446.13 ฿ 761.97 | ENCLOSURE | 1 Piece(s) | Same day | 80 | 130 | 61 | IP67 | ||
฿ 2,072.55 | ENCLOSURE | 1 Piece(s) | Available | 5 Day(s) | 130 | 180 | 61 | IP67 | |
฿ 4,145.74 | ENCLOSURE | 1 Piece(s) | 5 Day(s) | 180 | 255 | 77 | IP66 | ||
฿ 1,567.13 | ENCLOSURE | 1 Piece(s) | 5 Day(s) | 80 | 130 | 102 | IP67 | ||
฿ 2,230.89 | ENCLOSURE | 1 Piece(s) | 5 Day(s) | 130 | 180 | 102 | IP67 | ||
฿ 4,342.35 | ENCLOSURE | 1 Piece(s) | 5 Day(s) | 180 | 255 | 102 | IP66 | ||
฿ 2,308.31 ฿ 1,302.58 | ENCLOSURE | 1 Piece(s) | Same day | 130 | 180 | 127 | IP67 | ||
฿ 4,627.32 | ENCLOSURE | 1 Piece(s) | 5 Day(s) | 180 | 255 | 152 | IP66 |
Loading...
Type | Control Box | Material | PC Plastic | Intermediate plate | Iron circuit board |
---|---|---|---|---|---|
Installation | Indoor | Color | Cover: transparent / Body: gray (2.5BP9/2 approx.) |
How can we improve?
How can we improve?