1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

CF-U・CF Series Box (Waterproof / Dustproof Design) / International Standard / Certified (CF8-23U)

ENCLOSURE

CF-U・CF Series Box (Waterproof / Dustproof Design) / International Standard / Certified (CF8-23U)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

CF-U series box is a UL/TUV certified box that is secured in four places by screws.

[Features]
· UL/CE/TUV certified, four-point screw secured type.
· Use of galvanized steel plate boards makes equipotential bonding connections easy because continuity can be ensured through contact with installed devices.
· The iron sheet uses a structure that is electrically connected to the body.
· Includes rear mounting holes.
▪ High airtight performance equivalent to IP66.
· Cover-fixing screws are positioned in each of the cover's four corners to allow for greater utilization of the panel surface.
· Clean design where screw heads do not protrude from cover surface.
· Cover-fixing screws contribute to a fall prevention structure.
· Use of urethane foam sealing with no joints that does not readily peel provides high airtightness and maintains stability.
· An environmentally friendly powder coating is utilized for excellent durability.

 
Part Number
CF8-23U
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSDimension width W
(mm)
Dimension vertical H
(mm)
Dimension depth D
(mm)
Color

฿ 4,155.31

ENCLOSURE 1 Piece(s) 7 Day(s) 1020030080Light beige paint (5Y7/1)

Loading...

  1. 1

Basic Information

Material Iron Protection function (environmentally resistant) IP66 Intermediate plate Iron circuit board
Installation Indoor Representative Standard CE / UL / TUV Door model Cover / 4-point screw-fastened type