1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Unit Panel, UTR Series (Part Number)

Unit Panel, UTR Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 172.54/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Unit panel (UTR)
· Can be selected from 10 types.
· Included screws are M3 x 5 bind nickel 2 or 4.

 
Part Number
UTR-308
UTR-309
UTR-311
UTR-312
UTR-315
UTR-316
UTR-320
UTR-321
UTR-331
UTR-408
UTR-409
UTR-411
UTR-412
UTR-415
UTR-420
UTR-421
UTR-431
UTR-508
UTR-509
UTR-511
UTR-515
UTR-519
UTR-520
UTR-521
UTR-531
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSH
(mm)
L
(mm)
Mounting Hole
(Piece)
Standard EIA
(U)

฿ 210.03

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 4 Day(s) 1029.8130BNCx43

฿ 263.85

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 4 Day(s) 1029.8130Neutrik (DL) ×33

฿ 172.54

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 4 Day(s) 1029.8130-3

฿ 274.74

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 4 Day(s) 1029.8130Canon (F77) x33

฿ 258.41

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 4 Day(s) 1029.8130D-Sub 9-pin x23

฿ 231.80

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 4 Day(s) 1029.8130D-Sub 25-pin x13

฿ 237.24

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 4 Day(s) 1059.8130Outlet x 13

฿ 204.59

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 4 Day(s) 1059.8130-3

฿ 247.52

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 4 Day(s) 1089.8130-3

฿ 226.36

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 4 Day(s) 1029.8174BNCx54

฿ 306.78

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 4 Day(s) 1029.8174Neutrik (DL) × 44

฿ 193.71

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 4 Day(s) 1029.8174-4

฿ 317.67

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 4 Day(s) 1029.8174Canon (F77) x44

฿ 274.74

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 4 Day(s) 1029.8174D-Sub 9-pin x24

฿ 252.97

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 4 Day(s) 1059.8174Outlet x 14

฿ 220.92

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 4 Day(s) 1059.8174-4

฿ 263.85

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 4 Day(s) 1089.8174-4

฿ 242.69

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 4 Day(s) 1029.8219BNCx65

฿ 334.00

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 4 Day(s) 1029.8219Neutrik (DL) × 55

฿ 215.47

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 4 Day(s) 1029.8219-5

฿ 291.06

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 4 Day(s) 1029.8219D-Sub 9-pin x35

฿ 323.11

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 4 Day(s) 1029.8219Canon (F77) x55

฿ 269.29

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 4 Day(s) 1059.8219Outlet x 15

฿ 242.69

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 3 Day(s) 1059.8219-5

฿ 285.62

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 4 Day(s) 1089.8219-5

Loading...

  1. 1

Basic Information

Material Steel plate SPCC Color/Surface treatment Trivalent chromate t(mm) 1.6
Material SPCC