1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Triple loop Cable Tie【100 Pieces Per Package】

CABLE ACCESSARY CABLE TIE

Triple loop Cable Tie
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 7,354.76/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A unique cable tie that enables fastening of 3 cables and hoses.

[Features]
· Enables securing of 3 wire bundles together or separately.
Enables bunching and separation of 3 bundles with 1 tie.
· Made of weather resistant nylon for outdoor use in ultra-violet rays.

Part Number
PL3B5EH-C0
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 7,354.76

CABLE ACCESSARY CABLE TIE 1 Pack(s)

100 Pieces Per Package

62 Day(s)

Loading...

  1. 1

Basic Information

Band Diameter(mm) 127 Overall Length(mm) 508 Width(mm) 12.7
Material Weatherproof nylon 66 Color Black Environment resistance Weather-Resistant / Flame Retardant
Flame retardant grade (main raw materials) UL94V-2 Operating temperature range (Min - Max)(°C) -59 to +85