1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

Soldering iron thermometer (H-767) (H-767)

MEASUREMENT HANDICAP

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 14,418.70/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Power Supply: Laminated (6F22) Battery × 1 (Included), Standard Sensor: H-768, External Dimensions mm: 120 × 100 × 145

[Features]
· A digital, battery powered soldering iron temperature gauge. Easy to carry around.
· The standard sensor equipped is for precision soldering irons.

 
Part Number
H-767
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCalibration Certificate

฿ 14,418.70

MEASUREMENT HANDICAP 1 Piece(s) Same day NA

Loading...

  1. 1

Basic Information

External Dimensions(mm) 120x100x145 Display Digital Measuring Range 0–500

Please check the type/dimensions/specifications of the part H-767 in the Soldering iron thermometer (H-767) series.

Products with similar specification

Part Number
H-767-TA
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipCalibration Certificate

฿ 16,223.68

1 Piece(s) 20 Day(s) Available