1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

Solder Extractor (PT-109)

SOLDERING ACCESSORY

Solder Extractor (PT-109)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,585.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A simple type solder wick blotter. Total Length mm: 302, Replacement Nozzle: SRT-12

[Features]
· Features a self cleaning mechanism.
· A popular solder wick blotter in a handy size. Great for on-site repairs and maintenance.

Features

●Self cleaning mechanism is adopted.

Specification

●Cylinder Capacity(ml):20
●Size(mm):305
●SPQ(piece):10
●Ultimate vacuum: Approx. 50kPa
Part Number
PT-109
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,585.00

SOLDERING ACCESSORY 1 Piece(s) 1 Day(s)

Loading...

  1. 1
 

Basic Information

Cylinder capacity(ml) 20 Overall Length(mm) 305

Please check the type/dimensions/specifications of the part PT-109 in the Solder Extractor (PT-109) series.