1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 21/4/2024 to 5:00 22/4/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

Soldering Iron Stand (H-11) (H-11)

TOOL FOR WIRING

Soldering Iron Stand (H-11) (H-11)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 472.55/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The lid is equipped with an O-ring to prevent water from leaking when carrying it around. Features external dimensions of mm: 65ø × 25. The soldering iron stand has a height of mm: 50.*The soldering iron shown in the photograph is not included.

[Features]
· The lid features a built-in gasket for improved airtightness.
· Closing the lid stops water from leaking and prevents stored tools from rusting.
· The soldering iron receiver folds into the base of the main body.
· Features external dimensions of 65 mm ø × 25 (H) mm (when stored).
· The height of the soldering iron stand is 50 mm.
· Has a weight of 310 g.
· The main body is made using melamine resin.
· Heat resistant up to 130°C.

 
Part Number
H-11
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 472.55

TOOL FOR WIRING 1 Piece(s) 19 Day(s)

Loading...

  1. 1

Basic Information

Features Heat resistance temperature 130°C External dimensions W×H×D(mm) 65 x 65 x 25 (when stowed)/65 x 65 x 50 (standing) Material Melamine Resin

Please check the type/dimensions/specifications of the part H-11 in the Soldering Iron Stand (H-11) series.