Relay, BOXTM-6 Series, No Terminal Block

Caution
Product Description
The 6 series comes in assorted variants - high or low lid, transparent or opaque lid, and so on for easy combining.
[Features]
· PBT resin used for exceptional oil and chemical resistance (opaque versions only).
· Mount to a DIN 35 mm rail (the as BOXTB).
· Waterproof for use in adverse environments (IP65).
· Many types of open-hole lids for a wide range of uses.
· Multiple cover variations.
· Adopted tall and short types in height.
· Adopted transparent and opaque types for materials.
· The space-saving single screw terminal block allows easy attaching and detaching. The terminal block has 1 screw per terminal and uses a spring-up structure to save 25% more space over previous models.
· Makes electricity visible and enables visual inspection.
· Can also be used as a simple operation box.
· A wide range of mounting methods such as direct mounting and rail mounting.
· Easy processing with a resin box.
BOXTM-6 Series





Specifications
| Part Number | External Dimensions | Terminal Block | Lid Type | Number of Holes on the Front of the Main Unit | Number of Holes on the Front of the Side of the Body | Mass (g) |
|---|---|---|---|---|---|---|
| BOXTM-60-F0S0-LI | Low lid type (W: 88.5 × D: 60 × H: 50 mm) | None | Opaque | ø21 x 1 | - | 103 |
| BOXTM-60-F0S2-LI | ø21 x 2 | 100 | ||||
| BOXTM-60-F0S0-HI | High lid type (W: 88.5 × D: 60 × H: 67 mm) | Opaque | - | - | 115 | |
| BOXTM-60-F0S0-HC | Transparency | - | - | 106 |