1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

Lead Free Solder, Sn99% / Ag0.3% / Cu0.7% (HS-342)

SOLDERING TOOL

Lead Free Solder, Sn99% / Ag0.3% / Cu0.7% (HS-342)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 731.48/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A cost-effective lead free solder. ■ Composition: Sn 99% / Ag 0.3% / Cu 0.7%

[Features]
· A cost-effective lead free solder.
· Uses flux with excellent wettability, keeping any drops in workability to a minimum.
· Even when switching from Sn-3Ag-0.5Cu solder to another type, no major changes need to be made in regards working methods or the equipment used.
· Tin-lead solder has been used for a long time and boasts a lot of plus-points in terms of its wettability, melting point, mechanical strength, and copper leaching, etc. However, lead also has a number of unwanted effects on the environment, and as such has led to a number of lead free solder alloys being made.
· As the melting point of lead free solder is high and the solder alloys themselves have a large specific heat capacity, this tends to result in reduced workability.

 
Part Number
HS-342
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSType Wire diameter
(φ/mm)

฿ 871.19

SOLDERING TOOL 1 Piece(s) Same day 10Bobbin type M0.6

Loading...

  1. 1

Basic Information

Lead Free Corresponds to

Please check the type/dimensions/specifications of the part HS-342 in the Lead Free Solder, Sn99% / Ag0.3% / Cu0.7% series.

Products with similar specification

Part Number
HS-341
HS-344
HS-352
HS-353
HS-354
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSType Wire diameter
(φ/mm)

฿ 1,134.35

1 Piece(s) 20 Day(s) 10Bobbin type M0.3

฿ 731.48

1 Piece(s) Same day 10Bobbin type M1.0

฿ 2,840.33

1 Piece(s) Same day 10Bobbin type L0.6

฿ 2,592.22

1 Piece(s) 19 Day(s) 10Bobbin type L0.8

฿ 2,565.42

1 Piece(s) 20 Day(s) 10Bobbin type L1.0