1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

General Purpose Option Parts Blank Cap (Safety Cap)【10 Pieces Per Package】 (Z0208)

OA TAP AC CORD ACCESSORIES

General Purpose Option Parts Blank Cap (Safety Cap) (Z0208)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Protects sockets from dust and debris

[Features]
• This safety-measure cap prevents contamination by dust, scraps of material, and other foreign matter into unused sockets.

 

Specifications of Safety Cap for Power Strip

Z0207

Z0207 image

Z0207 image

Product Specifications

 

(Unit: mm)

 

Z0207 Dimensional drawing

Z0207 Dimensional drawing

  • Unit weight: 1.4 g

[Notes]

  • Dedicated for type A of straight blade type / locking type 15 A 125 V, ground type A

[Features]

  • A simple safety/crime prevention cover (outlet cover) that prevents contaminants such as dust and cutting chips from entering unused insertion slots of outlets, cord connectors, and power strips that are not in use, as well as power theft.

Z0208

Z0208 image

Z0208 image

Product Specifications

 

(Unit: mm)

 

Z0208 Dimensional drawing

Z0208 Dimensional drawing

[Notes]

  • Dedicated for type A of straight blade type / locking type 15 A 125 V, ground type A

[Features]

  • A simple safety/crime prevention cover (outlet cover) that prevents contaminants such as dust and cutting chips from entering unused insertion slots of outlets, cord connectors, and power strips that are not in use, as well as power theft.
  • The words "Do not use" are printed in Japanese in red letters on the surface.

Z0209

Z0209 image

Z0209 image

Product Specifications

 

(Unit: mm)

 

Z0209 Dimensional drawing

Z0209 Dimensional drawing

  • Unit weight: 2.1 g

[Notes]

  • Dedicated for hook type 15 A ground type A ground type B

[Features]

  • A simple safety/crime prevention cover (outlet cover) that prevents contaminants such as dust and cutting chips from entering unused insertion slots of outlets, cord connectors, and power strips that are not in use, as well as power theft.
  • Dedicated for hook type 15 A ground type A, ground type B (Excluding receptacle part number: G50).
  • The words "Do not use" are printed in Japanese in red letters on the surface.
Part Number
Z0208
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipBlank cap insertion opening shape (2P grounding, 15 A 125 V)

฿ 500.68

OA TAP AC CORD ACCESSORIES 1 Pack(s)

10 Pieces Per Package

3 Day(s) Flat blade type/retain prevention (with “use prohibited” display)

Loading...

  1. 1

Basic Information

Type Cap / Plug Cover / Blank Tip Number Contained In A Packet 10

Please check the type/dimensions/specifications of the part Z0208 in the General Purpose Option Parts Blank Cap (Safety Cap) series.

Products with similar specification

Part Number
Z0207
Z0209
Part NumberPriceMinimum Order QtyNumber of pc(s). included in pkg.Volume DiscountDays to ShipBlank cap insertion opening shape (2P grounding, 15 A 125 V)

฿ 331.87

1 Pack(s)

10 Pieces Per Package

38 Day(s) Flat blade type/retain prevention (no display)

฿ 372.09

1 Pack(s)

10 Pieces Per Package

3 Day(s) Hook type (with “use prohibited” label)