Delta AC Servo Drive, ASD-B3 Series

Caution
Product Description
- The Standard Delta Servo System ASDA-B3 Series is the high tolerance and stable operation of the Delta standard servo system.
- The best motion control solutions, Delta boosts industry momentum and works with customers to create an innovative future.
- ASDA-B3 series creates a highly efficient and user-friendly operation environment with precise motion control functions that optimize production efficiency and output value.
- ECM-B3 series is Delta’s newest generation of servo system motor. Compatible with the ASDA-B3 servo drive.

Features & Benefits
• High responsiveness shortens settling time by 40% compared with previous models
• All motors support 24-bit absolute encoders
• Multiple high-speed communication bus for options
• Built-in PID control
• Advanced gain adjustment function, system analysis interface, vibration suppression, and system modeling functions
• Energy regeneration function
ASD-B3 / ASD-B3A Series [Servo Drive]
ECM-B3 Series [Servo Motor]
Applications
• Machine tools, electronics, semiconductors, industrial robots, printing, packaging, textiles, warehousing, medical
Catalog
• Delta AC Servo Drive & Motor ASDA-B3 Series Click here
Basic Structure of Model Numbers
ASD-B3 Series [Servo Drive]Recommendation Models (Standard Type)
ASD-B3 220V 400W Wire length 3 Metre, Pulse, Analog, PR mode, RS485 Click here| Product | Part No. |
|---|---|
Driver![]() | ASD-B3-0721-L |
Motor![]() | ECM-B3M-C20604RS1 |
Power Cable![]() | ACS3-CAPW1103 |
Encoder Cable![]() | ACS3-CAEN1003 |
| Product | Part No. |
|---|---|
Driver![]() | ASD-B3-0721-L |
Motor![]() | ECM-B3M-C20807RS1 |
Power Cable![]() | ACS3-CAPW1103 |
Encoder Cable![]() | ACS3-CAEN1003 |
| Product | Part No. |
|---|---|
Driver![]() | ASD-B3-1521-L |
Motor![]() | ECM-B3M-E21315RS1 |
Power Cable![]() | ACS3-CAPW3203 |
Encoder Cable![]() | ACS3-CAEN2703 |
Recommendation Models (Advanced Type)
ASD-A3 220V 400W Wire length 3 Metre, Pulse, Analog, PR mode, RS485, CANopen, E-CAM Click here| Product | Part No. |
|---|---|
Driver![]() | ASD-A3-0421-M |
Motor![]() | ECM-B3M-C20604RS1 |
Power Cable![]() | ACS3-CAPW1103 |
Encoder Cable![]() | ACS3-CAEN1003 |
Servo System Combination of ASDA-B3 Series
• Servo System Combination Table Click here




